| Items |
363501 Thermal Fuse Caps List Price QUOTE
|
2072438 Thermal Fuse Caps List Price QUOTE
|
||
| Model Code Description | N/A Thermal Fuse Cap 7/8-14 UNF | N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 | ||
| Connection Type | N/A SAE | N/A BSPP | ||
| Weight | N/A 0.3 lb | N/A 1.30 lb | ||
| Operating Pressure [Max] | N/A 345 bar5000 psi | |||
| Length | N/A 1.57 in40 mm | N/A | ||
| End Size | N/A 7/8-14 UNF | N/A G3/4 | ||
| Short Description | N/A Thermal Fuse Cap | |||
| Core Products | N/A | |||
| Division | N/A ACCUMULATORS | |||
| Product Group Family | N/A ACCESSORIES-ACCUMULATORS | |||
| Product | N/A ACCUMULATORS ACCESSORIES | |||
|
|
||||