Items |
925734 HAT 1400 Angle Sensor List Price QUOTE
|
925787 HAT 1400 Angle Sensor List Price QUOTE
|
925962 HAT 1400 Angle Sensor List Price QUOTE
|
|||
Description |
N/A
HAT 1400 is an absolute measuring single turn angle sensor. Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1400 is ideally suited for the measurement of the rotational angle in mobile machines. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. |
|||||
Type | N/A Angle Sensor | |||||
Model Code Description | N/A HAT 1436-F11-360L-P01-V106-M01-000 | N/A HAT 1436-F11-360R-P01-V106-M01-000 | N/A HAT 1436-F12-360R-P01-V106_M01-000 | |||
Measuring Range | N/A 0 to 360 º | |||||
Direction of Rotation | N/A No Orientation Restrictions | |||||
Mounting Type | N/A Solid Shaft, Length 10 mm, Diameter 6 mm | |||||
Operating Temperature [Min] | N/A -40 ºC | |||||
Operating Temperature [Max] | N/A 85 ºC | |||||
Speed [Max] | N/A 17000 rpm | |||||
Max. Axial Load | N/A 60 N | |||||
Max. Radial Load | N/A 100 N | |||||
Output Type | N/A CANopen | N/A CANopen | N/A J1939 | |||
Resolution | N/A 14 Bit | |||||
Housing Material | N/A Stainless Steel | |||||
Shaft Material | N/A Stainless Steel | |||||
Accuracy (At Room Temperature) | N/A ± 0.1º Typical, ± 0.2º Max. | |||||
Accuracy (Over the Temperature Range) | N/A ± 0.05º / 10 K Typical, ± 0.1º / 10 K Max. | |||||
Repeatability | N/A ≤ ± 0.05 º | |||||
Characteristic Curve | N/A Linear, CCW | N/A Linear, CW | N/A Linear, CW | |||
E13 Mark | N/A E13*10R00*10R05*14136*00 | |||||
Vibration Resistance According to DIN EN 60068-2-6: 2010 | N/A 7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz) | |||||
Shock Resistance According to DIN EN 60068-2-27: 2011 | N/A 20 g (11 ms in 3 Axes) | |||||
Sensor Type | N/A Single Turn Angle Sensor | |||||
Degree of Protection | N/A IP 67, IP 6K9K (Electronics) | |||||
Storage Temperature Range | N/A -40 to 85 ºC | |||||
Industry Standards/Certifications | N/A European Standard (EN) 61000-6-1 / 2 / 3 / 4 | |||||
Power Supply | N/A 9 to 36 V DC | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5% | |||||
Weight | N/A 0.264 lb | |||||
Power Consumption | N/A 1.4 W | |||||
Life Expectancy | N/A 1.5 * 109 Rotations at 3000 rpm | |||||
Communication Profile | N/A CiA DS 301 V4.2.0 | N/A CiA DS 301 V4.2.0 | N/A | |||
NMT-Services | N/A CiA DSP 302 V4.1 | N/A CiA DSP 302 V4.1 | N/A | |||
Layer Setting Services and Protocol | N/A CiA DSP 305 V2.2 | N/A CiA DSP 305 V2.2 | N/A | |||
Encoder Device Profile | N/A CiA DS 406 V3.2 | N/A CiA DS 406 V3.2 | N/A | |||
Baud Rates | N/A 10 kbit/s to 1 Mbit/s According to DS305 V2.2 | N/A 10 kbit/s to 1 Mbit/s According to DS305 V2.2 | N/A | |||
Transmission Services | N/A PDO - Measured value as 32 bit and float and Transfer - synchronous, asynchronous, cyclical | N/A PDO - Measured value as 32 bit and float and Transfer - synchronous, asynchronous, cyclical | N/A | |||
Node ID / Baud Rate | N/A Adjustable via LSS | N/A Adjustable via LSS | N/A | |||
Electrical Connection | N/A Male M12 x 1, 5 Pole | |||||
Pin Connection 1 | N/A Not Connected | |||||
Pin Connection 2 | N/A +UB | |||||
Pin Connection 3 | N/A 0V | |||||
Pin Connection 4 | N/A CAN High | |||||
Pin Connection 5 | N/A CAN Low | |||||
Note | N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided. | |||||
Additional Information |
N/A
In the CANopen version, the measured signal is digitised and made available to the CAN field bus system via the CANopen protocol. The instrument parameters can be viewed and configured by the user via the CANopen object directory using standard CAN software. The sensor is therefore suitable for a large variety of applications in the automobile industry and in mobile work machines. Especially for the use in public traffic vehicles, HAT 1400 has E13 approval (approved for road vehicles) in accordance with ECE type approval. |
|||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A POSITION SENSORS | |||||
Product | N/A POSITION SENSOR | |||||
|