Items |
![]() 62738 ATF-1-EPZ2-E-NN-10-0-1/UKS1 -X-So List Price QUOTE
|
![]() 62739 ATF 2-EPZ2-E-NN-10-0-1/UKS2 -X-So List Price QUOTE
|
![]() 62740 ATF-2.5-EPZ2-E-NN-10-0-1/UKS2.5 -X-So List Price QUOTE
|
![]() 62741 ATF-3-EPZ2-E-NN-10-0-1/UKS3 -X-So List Price QUOTE
|
![]() 62742 ATF-3.5-EPZ2-E-NN-10-0-1/UKS3.5 -X-So List Price QUOTE
|
|||||
Description |
N/A
Automatic self-cleaning filter, 200-3000 micron, vertical hybrid hydrocyclone Automatic Twist Flow |
|||||||||
Type | N/A Automatic Backwash Filter | |||||||||
Size | N/A 1 in | N/A 2 in | N/A 3 in | N/A 4 in | N/A 6 in | |||||
Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
Width | N/A 9.055 in230 mm | N/A 20.197 in513 mm | N/A 19.685 in500 mm | N/A 22.913 in582 mm | N/A 24.370 in619 mm | |||||
Depth | N/A 8.268 in210 mm | N/A 13.386 in340 mm | N/A 15.551 in395 mm | N/A 17.520 in445 mm | N/A 17.126 in435 mm | |||||
Height | N/A 19.291 in490 mm | N/A 45.669 in1160 mm | N/A 56.496 in1435 mm | N/A 68.898 in1750 mm | N/A 88.976 in2260 mm | |||||
Core Products | N/A | |||||||||
|