Items |
![]() 62986 RF10-10A-18Y-NMA-F-N-N-0-H-0-HXXX-S0 |
![]() 62987 RF10-20A-18Y-NMA-L-N-N-0-H-0-HXXX-S0 |
![]() 62988 RF10-23A-18Y-NMA-L-N-N-0-H-0-HXXX-S0 |
![]() 62989 RF10-25A-18Y-NMA-M-N-N-0-H-0-HXXX-S0 |
![]() 62990 RF10-30A-18Y-NMA-N-N-N-0-H-0-HXXX-S0 |
|||||
Description | N/A Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration | |||||||||
Type | N/A Automatic Backwash Filter | |||||||||
Size | N/A 4 in | N/A 8 in | N/A 8 in | N/A 10 in | N/A 12 in | |||||
Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
Width | N/A 15.748 in400 mm | N/A 21.260 in540 mm | N/A 25.591 in650 mm | N/A 25.591 in650 mm | N/A 29.921 in760 mm | |||||
Height | N/A 51.378 in1305 mm | N/A 56.102 in1425 mm | N/A 61.614 in1565 mm | N/A 81.693 in2075 mm | N/A 86.024 in2185 mm | |||||
Depth | N/A 13.386 in340 mm | N/A 17.520 in445 mm | N/A 22.244 in565 mm | N/A 22.244 in565 mm | N/A 26.378 in670 mm | |||||
Core Products | N/A | |||||||||
|