| Items |
62707 RF14I-102AS-28-MAN52-H0-x/JHAx-So |
62708 RF14I-152AS-28-MAN52-H0-x/JHAx-So |
62709 RF14I-202AS-28-MAN52-H0-x/JHAx-So |
62710 RF14I-252AS-28-MAN52-H0-x/JHAx-So |
62711 RF14I-302AS-28-MAN52-H0-x/JHAx-So |
|||||
| Description | N/A Automatic Self-Cleaning Filter, 10-90 Micron, Vertical Configuration | |||||||||
| Type | N/A Automatic Backwash Filter | |||||||||
| Seal Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
| Size | N/A 4 in | N/A 6 in | N/A 8 in | N/A 10 in | N/A 12 in | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||