Items |
![]() 62905 RF4-1-EPT4-AAE-0-0-16-1/KMSX/So |
![]() 62906 RF4-2-EPT4-AAE-0-0-16-1/KNSX/So |
![]() 62907 RF4-3-EPT4-AAE-0-0-16-1/KNSX/So |
|||
Description | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration | |||||
Type | N/A Automatic Backwash Filter | |||||
Size | N/A 1 in | N/A 1.5 in | N/A 2 in | |||
Material | N/A Carbon, Stainless (Consult Factory) | |||||
Width | N/A 10.157 in258 mm | N/A 13.346 in339 mm | N/A | |||
Height | N/A 19.291 in490 mm | N/A 22.126 in562 mm | N/A | |||
Depth | N/A 15.945 in405 mm | N/A 17.874 in454 mm | N/A | |||
Core Products | N/A | |||||
|