Items |
![]() 62979 RF5-25-EPT8-NMA-N-5-1-x/ESx-So |
![]() 62980 RF5-30-EPT8-NMA-N-5-1-x/ESx-So |
![]() 62981 RF5-40-EPT8-NMA-N-5-1-x/ESx-So |
![]() 62982 RF5-50-EPT8-NMA-N-5-1-x/ESx-So |
![]() 62983 RF5-60-EPT8-NMA-N-5-1-x/ESx-So |
|||||
Description | N/A Automatic Backflushing Filter, 200 - 3000 micron Conical Elements, Vertical Configuration | |||||||||
Type | N/A Automatic Backwash Filter | |||||||||
Size | N/A 8 in | N/A 10 in | N/A 12 in | N/A 16 in | N/A 20 in | |||||
Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
Width | N/A 23.622 in600 mm | N/A 23.622 in600 mm | N/A 29.134 in740 mm | N/A 34.252 in870 mm | N/A 39.764 in1010 mm | |||||
Height | N/A 47.717 in1212 mm | N/A 51.693 in1313 mm | N/A 74.409 in1890 mm | N/A 74.331 in1888 mm | N/A 75.000 in1905 mm | |||||
Depth | N/A 23.622 in600 mm | N/A 23.622 in600 mm | N/A 29.134 in740 mm | N/A 34.252 in870 mm | N/A 39.764 in1010 mm | |||||
Core Products | N/A | |||||||||
|