Items |
![]() 62908 RF7-CC-EPT8-NMA-N-5-1A-x/KSx-C-So |
![]() 62909 RF7-0B-EPT8-NMA-N-5-1A-x/KSx-0-So |
![]() 62910 RF7-1B-EPT8-NMA-N-5-1A-x/KSx-1-So |
![]() 62911 RF7-2B-EPT8-NMA-N-5-1A-x/KSx-2-So |
![]() 62912 RF7-2.5B-EPT8-NMA-N-5-1A-x/KSx-2.5-So |
|||||
Description | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Horizontal Configuration | |||||||||
Type | N/A Automatic Backwash Filter | |||||||||
Size | N/A 2 in | N/A 4 in | N/A 6 in | N/A 8 in | N/A 10 in | |||||
Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
Width | N/A 35.118 in892 mm | N/A 45.866 in1165 mm | N/A 47.835 in1215 mm | N/A 52.559 in1335 mm | N/A 69.685 in1770 mm | |||||
Height | N/A 25.591 in650 mm | N/A 26.969 in685 mm | N/A 31.693 in805 mm | N/A 39.370 in1000 mm | N/A 39.370 in1000 mm | |||||
Depth | N/A 13.386 in340 mm | N/A 13.386 in340 mm | N/A 17.520 in445 mm | N/A 22.244 in565 mm | N/A 22.244 in565 mm | |||||
Core Products | N/A | |||||||||
|