Items |
![]() 62919 RF9-0-D-0-A-0-V-4-X/KGX/So |
![]() 62920 RF9-0.5-D-0-A-0-V-4-X/KGX/So |
![]() 62921 RF9-1-E-0-A-0-V-4-X/KGX/So |
![]() 62922 RF9-2-E-0-A-0-V-4-X/KGX/So |
![]() 62923 RF9-3-F-0-A-0-V-4-X/KGX/So |
|||||
Description | N/A Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions | |||||||||
Type | N/A Automatic Backwash Filter | |||||||||
Size | N/A 2 in | N/A 2 in | N/A 2.5 in | N/A 2.5 in | N/A 3 in | |||||
Material | N/A Cast-Iron | |||||||||
Width | N/A | N/A | N/A 20.669 in525 mm | N/A 28.740 in730 mm | N/A 29.370 in746 mm | |||||
Height | N/A | N/A | N/A 45.866 in1165 mm | N/A 45.866 in1165 mm | N/A 45.748 in1162 mm | |||||
Depth | N/A | N/A | N/A 32.874 in835 mm | N/A 31.693 in805 mm | N/A 32.874 in835 mm | |||||
Core Products | N/A | |||||||||
|