For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
| Items |
444279 Clamps, Band Type List Price QUOTE
|
3728741 Clamps, Band Type List Price QUOTE
|
3728742 Clamps, Band Type List Price QUOTE
|
3180399 Clamps, Band Type List Price QUOTE
|
3141746 Clamps, Band Type List Price QUOTE
|
|||||
| Description | N/A For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps. | |||||||||
| Type | N/A Swivel Bolt Band Clamp | |||||||||
| Model Code Description | N/A HRSGBLPU 30 A1 165 ST | N/A HRSGBLPU 30 A1HB 178 ST | N/A HRSGBLPU 30 A1HB 308 ST | N/A HRSGBLPU 30 B1 80 ST | N/A HRSGBLPU 30 B1 98 ST | |||||
| Strap Width | N/A 30 mm | |||||||||
| Clamping Band Material | N/A Stainless Steel | |||||||||
| Locking Type | N/A Swivel Bolt | |||||||||
| Profile Material | N/A EPDM | |||||||||
| Metal Components Materials | N/A Carbon Steel | |||||||||
| Hardware | N/A Metric Hex Head Bolts | N/A Metric Hex Head Bolts | N/A Metric Hex Head Bolts | N/A Metric Socket Head Bolts | N/A Metric Socket Head Bolts | |||||
| Strap Thickness | N/A 1.5 mm | |||||||||
| Strap Length | N/A 19.4 in494 mm | N/A 21.2 in539 mm | N/A 37 in941 mm | N/A 9.1 in232 mm | N/A 11.3 in287 mm | |||||
| Diameter [Max] | N/A 8.7 in221 mm | N/A 9.1 in232 mm | N/A 15.5 in394 mm | N/A 4.2 in106 mm | N/A 5 in127 mm | |||||
| Type Number | N/A 165 | N/A 178 | N/A 308 | N/A 80 | N/A 98 | |||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||