For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
| Items |
3183049 Flat Straps List Price QUOTE
|
3288207 Flat Straps List Price QUOTE
|
444665 Flat Straps List Price QUOTE
|
3408567 Flat Straps List Price QUOTE
|
3238245 Flat Straps List Price QUOTE
|
|||||
| Description | N/A For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps. | |||||||||
| Type | N/A Swivel Bolt Band Clamp | |||||||||
| Model Code Description | N/A HRGBLPU 25 A1 151 ST | N/A HRGBLPU 25 A1 160 ST | N/A HRGBLPU 25 A1 178 ST | N/A HRGBLPU 25 A1 214 ST | N/A HRGBLPU 25 A1 223 ST | |||||
| Strap Width | N/A 25 mm | |||||||||
| Type Number | N/A 151 | N/A 160 | N/A 178 | N/A 214 | N/A 223 | |||||
| Clamping Band Material | N/A Stainless Steel | |||||||||
| Locking Type | N/A Swivel Bolt | |||||||||
| Profile Material | N/A EPDM | |||||||||
| Metal Components Materials | N/A Carbon Steel | |||||||||
| Hardware | N/A Metric Hex Head Bolts | |||||||||
| BUn | N/A EA | |||||||||
| Strap Thickness | N/A 1 mm | |||||||||
| Strap Length | N/A 17.9 in455 mm | N/A 19 in483 mm | N/A 21.2 in539 mm | N/A 25.6 in651 mm | N/A 26.7 in679 mm | |||||
| Diameter [Min] | N/A 7.1 in181 mm | N/A 7.6 in194 mm | N/A 8.4 in214 mm | N/A 10.2 in259 mm | N/A 10.6 in269 mm | |||||
| Diameter [Max] | N/A 7.8 in198 mm | N/A 8.3 in210 mm | N/A 9.1 in232 mm | N/A 10.9 in276 mm | N/A 11.3 in287 mm | |||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||