| Items |
2210714 Type SB 600TR Bladder Accumulator, Top Repairable List Price QUOTE
|
2079075 Type SB 600TR Bladder Accumulator, Top Repairable List Price QUOTE
|
2065279 Type SB 600TR Bladder Accumulator, Top Repairable List Price QUOTE
|
2074837 Type SB 600TR Bladder Accumulator, Top Repairable List Price QUOTE
|
2089956 Type SB 600TR Bladder Accumulator, Top Repairable List Price QUOTE
|
|||||
| Model Code Description | N/A SB600TR-10F1/112S-345F | N/A SB600TR-20A1/002S-345C | N/A SB600TR-20A1/112S-345C | N/A SB600TR-20F1/112S-345F | N/A SB600TR-20S11/112S-414D(1 1/4 NPT) | |||||
| Type | N/A Bladder Accumulator | |||||||||
| Connection Type | N/A SAE Flange | N/A SAE (ANSI B1.1) | N/A SAE (ANSI B1.1) | N/A SAE Flange | N/A NPT (ANSI B1.2) | |||||
| Seal Material | N/A Buna N (NBR) | N/A Buna-N | N/A Buna-N | N/A Buna N (NBR) | N/A Buna-N | |||||
| Weight | N/A 70 kg154 lb | N/A 113 kg248 lb | N/A 113 kg248 lb | N/A 113 kg248 lb | N/A 113 kg248 lb | |||||
| Material | N/A Carbon Steel | N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal, and External for Water Service) | N/A Carbon Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
| Series | N/A SB600 | |||||||||
| Mounting Type | N/A | |||||||||
| Connection Size | N/A SAE 1 1/2 in. (Code 62) | N/A 1 7/8 in.-12 UN (SAE-24) | N/A 1 7/8 in.-12 UN (SAE-24) | N/A SAE 1 1/2 in. (Code 62) | N/A 1 1/4 in. NPT | |||||
| Connection Gender | N/A | N/A Female | N/A Female | N/A | N/A Female | |||||
| Repairable | N/A Top Repairable | |||||||||
| Valve Material | N/A Carbon Steel gal | N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal & External for Water Service) gal | N/A Carbon Steel gal | N/A Carbon Steel gal | N/A Carbon Steel gal | |||||
| Medium | N/A Mineral Oil | |||||||||
| Flow | N/A 240 gpm | |||||||||
| Volume Capacity | N/A 2.5 gal10 L | N/A 5 gal20 L | N/A 5 gal20 L | N/A 5 gal20 L | N/A 5 gal20 L | |||||
| Volume Capacity | N/A | |||||||||
| Diameter | N/A 9.7 in247 mm | |||||||||
| Height | N/A 20.9 in532 mm | N/A 33.5 in851 mm | N/A 33.5 in851 mm | N/A 33.5 in851 mm | N/A 33.5 in851 mm | |||||
| Industry Standards/Certifications | N/A ASME | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A BLADDER ACCUMULATORS | |||||||||
| Product | N/A BLADDER ACCUMULATORS | |||||||||
|
|
||||||||||