The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
| Items |
1320364 Desiccant Breathers - BDE List Price QUOTE
|
1311813 Desiccant Breathers - BDE List Price QUOTE
|
1320570 Desiccant Breathers - BDE List Price QUOTE
|
1309807 Desiccant Breathers - BDE List Price QUOTE
|
1309358 Desiccant Breathers - BDE List Price QUOTE
|
|||||
| Description | N/A Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc. | |||||||||
| Model Code Description | N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 | N/A BDE 1000 F 2 W 1.0 | N/A BDE 1000 F 2 W 1.0 /-ELF | N/A BDE 1000 F 2 W 1.0 /-RV0.02 | N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 | |||||
| Maximum Flow Rate | N/A 110 gpm417 L/min | |||||||||
| Optimum Air Flow Rate1 | N/A 35 L/min | |||||||||
| Connection Type | N/A Flange (to DIN 24557) | N/A Flange (to DIN 24557) | N/A Flange (to DIN 24557) | N/A Flange (to DIN 24557) | N/A Thread BSPP | |||||
| Connection Size | N/A DIN 24557/T 2 | N/A DIN 24557/T 2 | N/A DIN 24557/T 2 | N/A DIN 24557/T 2 | N/A 1 in. | |||||
| Type | N/A Desiccant Breather | |||||||||
| Filter Type | N/A BDE | |||||||||
| Maximum Drying Capacity for Average Humidity | N/A 42 m³ | |||||||||
| Drying Capacity for High Humidity [Max] | N/A 25 m³ | |||||||||
| Weight | N/A 3.0 kg6.61 lb | |||||||||
| Thread length B | N/A 0.79 in20 mm | N/A 0.79 in20 mm | N/A 0.79 in20 mm | N/A 0.79 in20 mm | N/A 0.71 in18 mm | |||||
| AF with SW | N/A 1.97 in50 mm | |||||||||
| Series | N/A 1000 | |||||||||
| Material | N/A Silica Gel | |||||||||
| Cap Material | N/A | |||||||||
| Filter Rating | N/A 2 µm | |||||||||
| Tank Volume [Max] | N/A | |||||||||
| Dimension C | N/A 3.50 in89 mm | |||||||||
| Diameter | N/A 5.35 in136 mm | |||||||||
| Length | N/A 15.12 in384 mm | |||||||||
| Mounting Hole Size | N/A 0.18 in4.5 mm | |||||||||
| Features |
N/A
|
|||||||||
| Benefits |
N/A
|
|||||||||
| Supplementary Details | N/A Relief valve with 0.30 psi (0.02 bar) pressure setting | N/A | N/A With filler basket (only for connection type F flange) | N/A Relief valve with 0.30 psi (0.02 bar) pressure setting | N/A Relief valve with 0.30 psi (0.02 bar) pressure setting | |||||
| Configuration | N/A Arrangement | |||||||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A BREATHERS-DESSICANT | |||||||||
| Product | N/A BREATHERS | |||||||||
|
||||||||||