| Items |
1265021 L Air Filter Elements List Price QUOTE
|
1266598 L Air Filter Elements List Price QUOTE
|
1287471 L Air Filter Elements List Price QUOTE
|
1300891 L Air Filter Elements List Price QUOTE
|
||||
| Type | N/A Air Element | |||||||
| Size | N/A 0008 | N/A 0008 | N/A 0009 | N/A | ||||
| Material | N/A Betamicron/Aquamicron | |||||||
| Mounting Type | N/A Canister | |||||||
| Cap Material | N/A Polyamide | |||||||
| Indication Type | N/A No Clogging Indicator | |||||||
| Connection Gender | N/A Female | |||||||
| Model Code Description | N/A 0008 L 002 BN4 | N/A 0008 L 001 BN4 | N/A 0009 L 002 BN | N/A 2.852519 L 03 BN4 | ||||
| BUn | N/A EA | |||||||
| Series | N/A Suction Filter Elements | |||||||
| Options | N/A Without Bypass-Valve | |||||||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||
| End Type | N/A NPT | |||||||
| Core Products | N/A | |||||||
| Division | N/A ACCESSORIES | |||||||
| Product Group Family | N/A BREATHERS-PARTICULATE | |||||||
| Product | N/A BREATHERS | |||||||
|
|
||||||||