| Items |
2092188 DCE41050 - DCE501045 |
2092186 DCE41075 - DCE751045 |
7630240 DCE21001 - DCE011025 |
7630241 DCE21005 - DCE051025 |
7630242 DCE21020 - DCE201025 |
|||||
| List Price | N/A | |||||||||
| Type | N/A Cartridge Element | |||||||||
| Size | N/A 10 in | |||||||||
| Filter Rating | N/A 50 µm | N/A 75 µm | N/A 1 µm | N/A 5 µm | N/A 20 µm | |||||
| Outside Diameter | N/A 4.5 in | N/A 4.5 in | N/A 2.5 in | N/A 2.5 in | N/A 2.5 in | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||