Items |
![]() 2089651 Type FPS for use with Gas Valve Version 4 (8VI-ISO 4570) for SB. SBO. & SK List Price QUOTE
|
![]() 2054183 Type FPS for use with Gas Valve Version 4 (8VI-ISO 4570) for SB. SBO. & SK List Price QUOTE
|
![]() 2072528 Type FPS for use with Gas Valve Version 4 (8VI-ISO 4570) for SB. SBO. & SK List Price QUOTE
|
![]() 2089650 Type FPS for use with Gas Valve Version 4 (8VI-ISO 4570) for SB. SBO. & SK List Price QUOTE
|
![]() 2070951 Type FPS for use with Gas Valve Version 4 (8VI-ISO 4570) for SB. SBO. & SK List Price QUOTE
|
|||||
Description |
N/A
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator. HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose. These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring. |
|||||||||
Type | N/A Charging and Gauging Units | |||||||||
Model Code Description | N/A FPS 10 F2.5 G2 K | N/A FPS 10 F2.5 G4 K | N/A FPS 10 F2.5 G6 K | N/A FPS 10 F2.5 G8 K | N/A FPS 10 F4 G4 K | |||||
Series | N/A FPS | |||||||||
Gas Valve Version | N/A Version 4 (8VI-ISO 4570) for SBO, SK, & SB Bottom Repairable | |||||||||
Gauge / Gas Pressure [Min] | N/A 0 bar0 psi | |||||||||
Gauge / Gas Pressure [Max] | N/A 10 bar145 psi | |||||||||
Charging Hose | N/A With Cap Screw G1 (Thread W24, 32x1/14 - DIN477) | |||||||||
Charging Hose Length | N/A 8 ft2.5 m | N/A 8 ft2.5 m | N/A 8 ft2.5 m | N/A 8 ft2.5 m | N/A 13 ft4 m | |||||
Connection Type | N/A G2 | N/A G4 | N/A G6 | N/A G8 | N/A G4 | |||||
Adapter / Country | N/A G2 / Great Britain G2 / India | N/A G4 / USA (CGA 580) | N/A G6 / Japan | N/A G8 / Brazil G8 / Columbia G8 / Peru | N/A G4 / USA (CGA 580) | |||||
Case | N/A Plastic Carrying Case (Standard) | |||||||||
Additional Adapter Type | N/A | |||||||||
Valve Type | N/A Bleed | |||||||||
Connection Size | N/A Thread W24, 32 x 1/14 - DIN477 | |||||||||
BUn | N/A EA | |||||||||
Includes | N/A The standard FPS & FPK Charging and Gauging kits include a hose with the G1 bushing and a G4 adapter for North America. Other "G" adapters are available separately or included in kit. | |||||||||
Accessories |
N/A
6 mm Allen Wrench 14 mm Open End Wrench O-Ring (PN - 601032) Seal-Ring (PN - 601228) Gauge 10 (0 to 145 psi) (PN - 606759) Gauge 25 (0 to 350 psi) (PN - 606760) Gauge 100 (0 to 1400 psi) (PN - 606761) Gauge 250 (0 to 3600 psi) (PN - 606762) Gauge 400 (0 to 5800 psi) (PN - 606763) Check Valve (PN - 610004) Manual Bleed Valve (PN - 236445) O-Ring - FPS (PN - 626488) O-Ring - FPK (PN - 601049) 2.5 m Hose (PN - 236514) 4 m Hose (PN - 236515) 10 m Hose (PN - 373405) ADAPTER G4 (PN - 2068737) ADAPTER A3 (FPK/SB) (PN - 291533) O-Ring - ADAPTER A3 (FPK/SB) (PN - 601964) |
|||||||||
Additional Information |
N/A
For use with gas valve version 4. (Except for top repairable bladder accumulators) Gas Valve Version 4 On a Bottom Repairable Bladder Accumulator as well as Diaphragm Accumulators with E4 gas valve and piston accumulators with VE Gas Valve. All HYDAC charging and gauging units incorporate a gauge and check valve in the charging connection, and a manual bleed valve with a T-handle. HYDAC offers charging and gauging units:
|
|||||||||
Note |
N/A
Operating and Installation Instructions are included with each charging kit. Only qualified persons should perform maintenance on any type of accumulator. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A | N/A ACCUMULATORS | N/A | N/A | N/A ACCUMULATORS | |||||
Product Group Family | N/A | N/A CHARGING AND GAUGING UNITS | N/A | N/A | N/A CHARGING AND GAUGING UNITS | |||||
Product | N/A | N/A ACCUMULATORS ACCESSORIES | N/A | N/A | N/A ACCUMULATORS ACCESSORIES | |||||
|