| Items |
928886 AS 1008-C-000 List Price QUOTE
|
922591 AS 3008-5-000 List Price QUOTE
|
||
| Description |
N/A
The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal. |
N/A The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal. | ||
| Type | N/A Saturation Sensor | |||
| Seal Material | N/A Viton | |||
| Mounting | N/A Stationary | |||
| Analog Interfaces | N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) | |||
| Power Supply Voltage | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | |||
| Digital Interfaces | N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 | |||
| Fluids | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | |||
| Fluid Temperature Range [Min] | N/A 0 ºC32 ºF | |||
| Fluid Temperature Range [Max] | N/A 45 ºC113 ºF | |||
| Operation Pressure [Max] (Sensor Only) | N/A 345 bar5000 psi | |||
| Permissible Viscosity Range | N/A 2 to 350 cSt33 to 1622 SUS | |||
| IP Class | N/A IP50 in operation, IP67 when closed | |||
| Core Products | N/A | |||
| Division | N/A | N/A FILTER SYSTEMS | ||
| Product Group Family | N/A | N/A CONTAMINATION SENSORS | ||
| Product | N/A | N/A CONTAMINATION SENSORS/CTU | ||
|
|
||||