Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.
| Items |
4359353 CTU1030KZZ List Price QUOTE
|
4057313 CTU1030KUZ List Price QUOTE
|
4268756 CTU1040KZZ List Price QUOTE
|
4134444 CTU1230KZR List Price QUOTE
|
3934607 CTU1230KZZ List Price QUOTE
|
|||||
| Description | N/A The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components. | |||||||||
| Type | N/A Contamination Test Unit | |||||||||
| Seal Material | N/A Viton | |||||||||
| Mounting | N/A Stationary | |||||||||
| Power Supply Voltage | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | |||||||||
| Digital Interfaces | N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 | |||||||||
| Fluids | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | |||||||||
| Fluid Temperature Range [Min] | N/A 0 ºC32 ºF | |||||||||
| Fluid Temperature Range [Max] | N/A 45 ºC113 ºF | |||||||||
| Operation Pressure [Max] (Sensor Only) | N/A 345 bar5000 psi | |||||||||
| Permissible Viscosity Range | N/A 2 to 350 cSt33 to 1622 SUS | |||||||||
| IP Class | N/A IP50 in operation, IP67 when closed | |||||||||
| Short Description | N/A The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components. | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||