Items |
![]() 921048 HY-TTC 50 List Price QUOTE
|
![]() 921087 HY-TTC 50 List Price QUOTE
|
||
Description | N/A HY-TTC 50 is a powerful electronic control solution for off highway industries that is well-suited for the rough conditions in which it is used. It is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications. | |||
Model Code Description | N/A HY-TTC 50-CD-082K-768K-0000-000 | N/A HY-TTC 50-CP-082K-768K-0000-000 | ||
Operating Temperature [Min] | N/A -40 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Software | N/A CODESYS 2.3 Including Support for CANopen | N/A C Programming Environment | ||
Connector Type | N/A 80 Pins | |||
Operating Altitude | N/A 0 to 4000 m | |||
Supply Voltage | N/A 8 to 32 V | |||
Maximum Peak Voltage | N/A 45 V | |||
Maximum Standby Current | N/A 0.5 mA | |||
Maximum Idle Current at 9 V | N/A 0.15 A | |||
Maximum Current | N/A 25 A | |||
European Conformity (CE) Mark | N/A 2014/30/EU | |||
E - Mark | N/A ECE-R10 Rev.4 | |||
Electromagnetic Compatibility (EMC) | N/A ISO13766, up to 200 V/m, 20 MHz to 1GHz | |||
Electrostatic Discharge (ESD) | N/A IEC61000-4-2 | |||
Load Dump | N/A ISO7637-2, 173 V, 2 Ohm | |||
Ingress Protection (IP) Class | N/A DIN 40050 IP 6K9K EN 60529 IP 65, IP67 | |||
Climatic | N/A EN 60068-2-1, -14Nb, -2, -78, -30 | |||
Vibration, Shock, Bump | N/A IEC 60068-2-29, -64, -27, -32 | |||
Equipment Options | N/A Standard | |||
Length | N/A 147.6 mm | |||
Depth | N/A 39.8 mm | |||
Width | N/A 180.3 mm | |||
Minimum Connector Release Clearance Height | N/A 39.8 mm | |||
Minimum Connector Release Clearance Length | N/A 197.7 mm | |||
Minimum Connector Release Clearance Width | N/A 202.8 mm | |||
Weight | N/A 1.43 lb | |||
CPU Core |
N/A
|
|||
Interface |
N/A
|
|||
Output Type |
N/A
|
|||
Input Type |
N/A
|
|||
Other |
N/A
|
|||
Note | N/A All I/Os and interfaces mentioned are protected against short circuit to GND and BAT+. | |||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A MOBILE CONTROLLERS | |||
Product | N/A MOBILE CONTROLLERS / IO MODULES | |||
|