Items |
![]() 928012 HY-TTC 508 List Price QUOTE
|
![]() 928013 HY-TTC 508 List Price QUOTE
|
||
Description |
N/A
HY-TTC 508 is a high-end electronic control solution for the off-highway industry. The core of the controller is the powerful TMS570 CPU designed for use in demanding safety-critical automotive and transportation applications. The HY-TTC 508 fulfills safety requirements up to SIL 2 (IEC 61508), PL d (EN ISO 13849), AgPL d (ISO 25119) and ASIL C (ISO 26262). The HY-TTC 508 is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications. |
|||
Model Code Description | N/A HY-TTC 508-CP-2.3M-019M-00-S2PDCD-000 | N/A HY-TTC 508-CP-2.3M-019M-10-S2PDCD-000 | ||
Operating Temperature [Min] | N/A -40 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Software | N/A C Programming Environment | |||
Connector Type | N/A 154 Pins | |||
Operating Altitude | N/A 0 to 4000 m | |||
Supply Voltage | N/A 8 to 32 V | |||
Maximum Peak Voltage | N/A 45 V | |||
Supply Current at 12/24 V without Load [Max] | N/A 200 mA400 mA | |||
Maximum Standby Current | N/A < 1 mA | |||
Maximum Current | N/A 40 A | |||
Functional Safety | N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 25119 AgPL d ISO 26262 ASIL C | |||
European Conformity (CE) Mark | N/A 2006/42/EC 2014/30/EU | |||
E - Mark | N/A ECE-R10 Rev.4 | |||
Electromagnetic Compatibility (EMC) | N/A CISPR 25 EN 13309 EN 61000-6-2/-4 ISO 14982 | |||
Electrostatic Discharge (ESD) | N/A ISO 10605 | |||
Electrical | N/A ISO 16750-2 ISO 7637-2,-3 | |||
Ingress Protection (IP) Class | N/A EN 60529 IP67 ISO 20653 IP6k9k | |||
Climatic | N/A EN 50581 ISO 16750-4 | |||
Mechanical | N/A ISO 16750-3 | |||
ISOBUS | N/A ISO 11783 | |||
Equipment Options | N/A Standard | N/A Developer Version | ||
Length | N/A 231.3 mm | |||
Depth | N/A 38.8 mm | |||
Width | N/A 204.9 mm | |||
Minimum Connector Release Clearance Height | N/A 38.8 mm | |||
Minimum Connector Release Clearance Length | N/A 315.3 mm | |||
Minimum Connector Release Clearance Width | N/A 204.9 mm | |||
Weight | N/A 2.65 lb | |||
CPU Core |
N/A
|
|||
Interface |
N/A
|
|||
Output Type |
N/A
|
|||
Input Type |
N/A
|
|||
Mult-purpose I/Os |
N/A
|
|||
Other |
N/A
|
|||
Note | N/A All I/Os and interfaces are protected against short circuits to GND and BAT+ and can be configured by software. Board temperature, sensor supply and supply voltage are monitored by software. Inputs and Outputs can also be used as digital Inputs. Two independent shut-off groups for PWM output stages are available. Details about the standards can be found in the System Manual. | |||
Core Products | N/A | |||
Division | N/A | N/A ELECTRONICS | ||
Product Group Family | N/A | N/A MOBILE CONTROLLERS | ||
Product | N/A | N/A MOBILE CONTROLLERS / IO MODULES | ||
|