OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.

Unit of Measure
Items
CoolingSys-OKC.jpg

Type OKC Cooler
List Price QUOTE

CoolingSys-OKC.jpg

Type OKC Cooler
List Price QUOTE

CoolingSys-OKC.jpg

Type OKC Cooler
List Price QUOTE

CoolingSys-OKC.jpg

Type OKC Cooler
List Price QUOTE

CoolingSys-OKC.jpg

Type OKC Cooler
List Price QUOTE
Description N/A OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 2
Accessories N/A N/A Pressure Bypass Valve N/A Pressure Bypass Valve N/A Integrated Temperature Switch N/A
Model Code Description N/A OKC 2 H 1.5 115 S N/A OKC 2 H 1.5 115 S IBP3 N/A OKC 2 H 1.5 115 S IBP4 N/A OKC 2 H 1.5 115 S TS140 N/A OKC 2 H 1.5 230 S
BUn N/A EA
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Heat Exchanger Material N/A Aluminum Heavy-Duty Bar and Plate
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Mounting Type N/A Welded Steel
Operating Temperature [Max] N/A 130 ºC266 ºF
Motor Capacity N/A
Motor Capacity N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 230 VAC
Inlet Size N/A SAE-16
Flow Direction N/A Suction (Standard)
Inlet Type N/A SAE FORB
Outlet Type N/A SAE FORB
Outlet Size N/A SAE-16
Flow [Min] N/A 3 gpm
Flow [Max] N/A 47 gpm
Heat Removed N/A 3.3 to 5.3 hp
Pressure Drop [Max] N/A 18 bar
Dimension A N/A 11.61 in
Dimension B N/A 15.12 in
Dimension C N/A 12.91 in
Dimension D N/A 10.04 in
Dimension E N/A 6.3 in
Dimension F N/A 2.95 in
Dimension G N/A
Dimension H N/A 12.76 in
Dimension K N/A 2.76 in
Dimension L N/A 7.87 in
Weight N/A 20 lb
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A N/A N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-INDUSTRIAL N/A CATALOG COOLERS-INDUSTRIAL N/A N/A N/A CATALOG COOLERS-INDUSTRIAL
Product N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A N/A N/A CATALOG COOLERS (STANDARD)