The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

Unit of Measure
Items
CoolingSys-OK.jpg

Type OK Cooler
List Price QUOTE

CoolingSys-OK.jpg

Type OK Cooler
List Price QUOTE

CoolingSys-OK.jpg

Type OK Cooler
List Price QUOTE

CoolingSys-OK.jpg

Type OK Cooler
List Price QUOTE

CoolingSys-OK.jpg

Type OK Cooler
List Price QUOTE
Description N/A The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 4 N/A 6 N/A 4 N/A 4 N/A 5
Accessories N/A Pressure Bypass Valve N/A Pressure Bypass Valve N/A N/A Pressure Bypass Valve N/A
Model Code Description N/A OK 4S 3.6 B IBP3 PRF N/A OK 6S 3.6 B IBP3 PRF N/A OK 4S 4.6 B N/A OK 4S 4.6 B IBP3 N/A OK 5S 4.6 B
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Motor Capacity N/A
Motor Capacity N/A 230 VAC 460 VAC
Inlet Size N/A SAE-16 N/A SAE-20 N/A SAE-16 N/A SAE-16 N/A SAE-16
Outlet Size N/A SAE-16 N/A SAE-20 N/A SAE-16 N/A SAE-16 N/A SAE-16
Flow [Min] N/A 3 gpm N/A 10 gpm N/A 3 gpm N/A 3 gpm N/A 3 gpm
Flow [Max] N/A 54 gpm N/A 65 gpm N/A 54 gpm N/A 54 gpm N/A 65 gpm
Heat Removed N/A 5.3 to 12.5 hp N/A 12.3 to 21.5 hp N/A 5.3 to 12.5 hp N/A 5.3 to 12.5 hp N/A 6.7 to 17.7 hp
Pressure Drop [Max] N/A 22 bar22 psi N/A 17 bar17 psi N/A 22 bar22 psi N/A 22 bar22 psi N/A 20 bar20 psi
Dimension A N/A 23.15 in N/A 24.34 in N/A 23.15 in N/A 23.15 in N/A 23.55 in
Dimension B N/A 19.09 in N/A 22.99 in N/A 19.09 in N/A 19.09 in N/A 21.34 in
Dimension C N/A 20.47 in N/A 25.20 in N/A 20.47 in N/A 20.47 in N/A 22.13 in
Dimension D N/A 16.14 in
Dimension E N/A 16.73 in N/A 18.98 in N/A 16.73 in N/A 16.73 in N/A 18.98 in
Dimension F N/A 17.72 in
Dimension G N/A 2.13 in N/A 3.15 in N/A 2.13 in N/A 2.13 in N/A 2.81 in
Dimension H N/A 17.28 in N/A 19.69 in N/A 17.28 in N/A 17.28 in N/A 17.28 in
Dimension J N/A 4.07 in N/A 2.89 in N/A 11.86 in N/A 11.86 in N/A 12.26 in
Dimension K N/A 4.07 in N/A 1.65 in N/A 4.07 in N/A 4.07 in N/A 3.68 in
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A
Product Group Family N/A
Product N/A