Items |
![]() 2597966 Type OK-LN Cooler List Price QUOTE
|
![]() 2597967 Type OK-LN Cooler List Price QUOTE
|
![]() 2597968 Type OK-LN Cooler List Price QUOTE
|
![]() 2952809 Type OK-LN Cooler List Price QUOTE
|
![]() 2597969 Type OK-LN Cooler List Price QUOTE
|
|||||
Description |
N/A
OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications. |
|||||||||
Type | N/A Oil Cooler | |||||||||
Style | N/A Oil Cooler | |||||||||
Medium | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
Size | N/A 8 | N/A 8 | N/A 9 | N/A 9 | N/A 10 | |||||
Accessories | N/A | N/A | N/A | N/A Pressure Bypass Valve | N/A | |||||
Model Code Description | N/A OK LN 8L 3.6 B SC | N/A OK LN 8S 3.6 B QS | N/A OK LN 9L 3.6 B | N/A OK LN 9L 3.6 B IBP2 | N/A OK LN 10L 3.6 B QS | |||||
Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
Mounting Orientation | N/A Any Orientation | |||||||||
Motor Capacity | N/A | |||||||||
Motor Capacity | N/A 230 VAC 460 VAC | |||||||||
Inlet Size | N/A SAE-20 | N/A SAE-20 | N/A SAE-24 | N/A SAE-24 | N/A SAE-24 | |||||
Outlet Size | N/A SAE-20 | N/A SAE-20 | N/A SAE-24 | N/A SAE-24 | N/A SAE-24 | |||||
Flow [Min] | N/A 10 gpm | N/A 10 gpm | N/A 10 gpm | N/A 10 gpm | N/A 17 gpm | |||||
Flow [Max] | N/A 90 gpm | N/A 90 gpm | N/A 90 gpm | N/A 90 gpm | N/A 145 gpm | |||||
Heat Removed | N/A 18 to 32 hp | N/A 18 to 43 hp | N/A 22 to 47 hp | N/A 22 to 47 hp | N/A 40 to 83 hp | |||||
Pressure Drop [Max] | N/A 27 bar | N/A 27 bar | N/A 17 bar | N/A 17 bar | N/A 34 bar | |||||
Dimension A | N/A 27.09 in | N/A 27.09 in | N/A 33.15 in | N/A 33.15 in | N/A 36.09 in | |||||
Dimension B | N/A 27.76 in | N/A 27.76 in | N/A 31.10 in | N/A 31.10 in | N/A 36.61 in | |||||
Dimension C | N/A 25.84 in | N/A 25.84 in | N/A 34.56 in | N/A 34.56 in | N/A 40.55 in | |||||
Dimension D | N/A 16.14 in | N/A 16.14 in | N/A 29.53 in | N/A 29.53 in | N/A 31.89 in | |||||
Dimension E | N/A 22.05 in | N/A 22.05 in | N/A 27.56 in | N/A 27.56 in | N/A 27.56 in | |||||
Dimension F | N/A 17.72 in | N/A 17.72 in | N/A 31.10 in | N/A 31.10 in | N/A 33.46 in | |||||
Dimension G | N/A 2.26 in | N/A 2.26 in | N/A 3.01 in | N/A 3.01 in | N/A 2.95 in | |||||
Dimension H | N/A 24.80 in | N/A 24.80 in | N/A 29.80 in | N/A 29.80 in | N/A 35.83 in | |||||
Dimension J | N/A 2.89 in | N/A 2.89 in | N/A 5.83 in | N/A 5.83 in | N/A 6.31 in | |||||
Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. | |||||||||
Core Products | N/A | |||||||||
|