| Items |
3497463 CX02 -2/2-D/C-2/10/020/012/ 24V List Price QUOTE
|
4026431 CX02 -2/2-D/C-2/10/020/012/ 24V-1I List Price QUOTE
|
3667709 CX02 -2/2-D/C-2/10/020/012/ 24V-M12-HW List Price QUOTE
|
4237576 CX02 -2/2-D/C-2/10/020/012/ 24V-M12-Z80 List Price QUOTE
|
3438021 CX02 -2/2-D/C-2/20/020/100/ 24V List Price QUOTE
|
|||||
| Description | N/A Coaxial 2/2 - Way valve, direct acting | |||||||||
| Thread Type | N/A BSPP | |||||||||
| Thread Size | N/A G 1/2 | N/A G 1/2 | N/A G 1/2 | N/A G 1/2 | N/A G 1 | |||||
| Nominal Size | N/A DN10 | N/A DN10 | N/A DN10 | N/A DN10 | N/A DN20 | |||||
| Type | N/A 2/2 Way Valve | |||||||||
| Body Material | N/A Brass (Standard) | |||||||||
| Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE) |
|||||||||
| Seat Material | N/A Fluorocarbon (FKM) | |||||||||
| Media | N/A Gaseous, Liquid, Contaminated | |||||||||
| Pressure [Max] | N/A 20 bar290 psi | |||||||||
| Weight | N/A 1.7 kg3.75 lb | N/A 1.7 kg3.75 lb | N/A 1.7 kg3.75 lb | N/A 1.7 kg3.75 lb | N/A 5.4 kg11.91 lb | |||||
| Switching Function | N/A Normally Closed | |||||||||
| Actuator Type | N/A Electric | |||||||||
| Series | N/A CX Direct Acting | |||||||||
| Mounting Type | N/A | N/A | N/A Mounting Bracket | N/A | N/A | |||||
| Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Voltage | N/A 24 V | |||||||||
| Flow Direction | N/A As Marked | |||||||||
| Degree of Protection | N/A IP 65 When Fitted with Connector Plug | |||||||||
| Number of Ways | N/A 2/2 | |||||||||
| Back Pressure [Max] | N/A 16 bar232 psi | |||||||||
| Mounting Position | N/A No Orientation Restrictions | |||||||||
| Dimension B | N/A 159.5 mm | N/A 159.5 mm | N/A 159.5 mm | N/A 159.5 mm | N/A 215 mm | |||||
| Height | N/A 6.27 in | N/A 6.27 in | N/A 6.27 in | N/A 6.27 in | N/A 8.46 in | |||||
| Thread Type 2 | N/A BSPP | |||||||||
| Thread Size 2 | N/A G 1/2 | N/A G 1/2 | N/A G 1/2 | N/A G 1/2 | N/A G 1 | |||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A PROCESS AND AUTOMATED VALVES | |||||||||
| Product | N/A BALL VALVES | |||||||||
|
|
||||||||||