Items |
928686 Vision 305 List Price QUOTE
|
928685 Vision 305 List Price QUOTE
|
||
Description | N/A Vision 305s is a robust, 5.0" touchscreen display with a built-in controller. Besides several communication interfaces, the display is equipped with an ambient light sensor, a multi-color LED and an integrated loudspeaker. The Vision 305s display is optically bonded for perfect sunlight readability. The housing is sealed and the device can withstand extreme temperatures, as well as shocks and vibrations. | |||
Model Code Description | N/A VISION3 05.0-CD-R-T-0-E02110-E-000 | N/A VISION3 05.0-CP-R-T-0-E02110-E-000 | ||
Operating Temperature [Min] | N/A -30 ºC | |||
Operating Temperature [Max] | N/A 75 ºC | |||
Resolution | N/A 800 (W) x 480 (H) Pixels | |||
Liquid Crystal Display (LCD) Type | N/A TFT (Thin Film Transistor) Color Graphic; Optically Bonded; Capacitive Touch | |||
Backlight | N/A Light Emitting Diode (LED) | |||
Luminance | N/A 800 cd/m² | |||
Horizontal Viewing Angle | N/A ±70 º | |||
Vertical Viewing Angle | N/A ±70 º | |||
Contrast Ratio | N/A 700:1 | |||
Storage Temperature Range | N/A -40 to 85 ºC | |||
Supply Voltage | N/A 8 to 36 V | |||
European Conformity (CE) Mark | N/A 2014/30/EU | |||
E - Mark | N/A ECE 10R | |||
Electromagnetic Compatibility (EMC) | N/A EN 13309 EN 50498 ISO 14982 ISO 61000-6-2 ISO 61000-6-4 | |||
Ingress Protection (IP) Class | N/A ISO 20653 IP6k5 | |||
Equipment Options | N/A Touchscreen, Optically Bonded | |||
Weight | N/A 1.23 lb | |||
System Components |
N/A
|
|||
Interface |
N/A
|
|||
Software | N/A Programmable with CODESYS® V3 | N/A Programmable with C/C++ | ||
Note | N/A Reverse polarity protection and protection of all external interfaces (except USB) against short circuit to GND and BAT+. | |||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A DISPLAYS | |||
Product | N/A DISPLAYS | |||
|