Items |
928600 Vision 312 Plus List Price QUOTE
|
928601 Vision 312 Plus List Price QUOTE
|
929854 Vision 312 Plus List Price QUOTE
|
|||
Description | N/A Vision 312Plus is a robust 12.1" touchscreen display with built-in, high-end Vision 3 display controller with a quad-core multimedia processor and solid protection for use in off-highway vehicles. Beside various communication interfaces the display is ready for direct connection of 4 cameras and enables audio output via integrated loudspeaker. The Vision 312Plus is optically bonded for perfect sunlight readability, the housing is sealed, and the device withstands extreme temperature, shocks and vibrations. | |||||
Model Code Description | N/A VISION3PLUS 12.1-00-S-U-0-E14214-I-000 | N/A VISION3PLUS 12.1-CD-S-U-0-E14214-I-000 | N/A Vision3Plus 12.1-CS-S-U-0-E14214-I-000 | |||
Operating Temperature [Min] | N/A -30 ºC | |||||
Operating Temperature [Max] | N/A 70 ºC | |||||
Resolution | N/A 1280 (W) x 800 (H) Pixels | |||||
Liquid Crystal Display (LCD) Type | N/A TFT (Thin Film Transistor) Active Matrix | |||||
Backlight | N/A Light Emitting Diode (LED) | |||||
Luminance | N/A 1000 cd/m² | |||||
Horizontal Viewing Angle | N/A ±89 º | |||||
Vertical Viewing Angle | N/A ±89 º | |||||
Contrast Ratio | N/A 1000:1 | |||||
Storage Temperature Range | N/A -30 to 85 ºC | |||||
Supply Voltage | N/A 9 to 32 V | |||||
European Conformity (CE) Mark | N/A 2014/30/EU | |||||
E - Mark | N/A ECE 10R-05 | |||||
Electromagnetic Compatibility (EMC) | N/A EN 13309 ISO 13766 ISO 7637-3 | |||||
Electrostatic Discharge (ESD) | N/A ISO 10605 ISO 13766 | |||||
Electrical | N/A ISO 16750-2 | |||||
Ingress Protection (IP) Class | N/A EN 60529 IP65 ISO 20653 IP6k5 | |||||
Climatic | N/A ISO 16750-4 | |||||
Mechanical | N/A ISO 16750-3 | |||||
Equipment Options | N/A Touchscreen, Optically Bonded | |||||
Display Size | N/A 12.1 in. 16:10 Aspect Ratio | |||||
Length | N/A 306 mm | |||||
Depth | N/A 34 mm | |||||
Height | N/A 212 mm | |||||
Weight | N/A 4.63 lb | |||||
System Components |
N/A
|
|||||
Interface |
N/A
|
|||||
Software |
N/A
|
N/A
|
N/A
|
|||
Note | N/A Reverse polarity protection and protection of all external interfaces (except USB) against short circuit to GND and BAT+. | |||||
Visualization Package | N/A TTC Visualizations | N/A TTC Visualizations | N/A Standard CODESYS | |||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A DISPLAYS | |||||
Product | N/A DISPLAYS | |||||
|