Unit of Measure
Items
HYDAC Filter Elements - Type D for Pressure Filters and Type DN for DIN Spec. 24550 Filters

HYDAC Filter Elements - Type D for Pressure Filters
List Price QUOTE

HYDAC Filter Elements - Type D for Pressure Filters and Type DN for DIN Spec. 24550 Filters

HYDAC Filter Elements - Type D for Pressure Filters
List Price QUOTE

HYDAC Filter Elements - Type D for Pressure Filters and Type DN for DIN Spec. 24550 Filters

HYDAC Filter Elements - Type D for Pressure Filters
List Price QUOTE

HYDAC Filter Elements - Type D for Pressure Filters and Type DN for DIN Spec. 24550 Filters

HYDAC Filter Elements - Type D for Pressure Filters
List Price QUOTE

HYDAC Filter Elements - Type D for Pressure Filters and Type DN for DIN Spec. 24550 Filters

HYDAC Filter Elements - Type D for Pressure Filters
List Price QUOTE
Model Code N/A 0030 D 003 BH4HC N/A 0030 D 003 BN4HC N/A 0030 D 005 BH4HC N/A 0030 D 005 BN4HC N/A 0030 D 010 BH4HC
Absolute Filter Rating N/A 3 µm N/A 3 µm N/A 5 µm N/A 5 µm N/A 10 µm
Media Type N/A BH/HC=Betamicron® High Collapse N/A BN/HC=Betamicron® Low Collapse N/A BH/HC=Betamicron® High Collapse N/A BN/HC=Betamicron® Low Collapse N/A BH/HC=Betamicron® High Collapse
Seal N/A Nitrile Rubber (NBR)
Cap 1 Type N/A O-Ring Cap
Cap 2 Type N/A Closed End Cap
Outside Diameter N/A 1.4 in35 mm
Length N/A 3.7 in94 mm
Type N/A Hydraulic Filter Element
Size N/A 0030
Filter Rating N/A 3 µm N/A 3 µm N/A 5 µm N/A 5 µm N/A 10 µm
Style N/A Cartridge
Filter Material N/A Microglass
Configuration N/A One Open Cap, One Closed Cap
Cap 1 Material N/A Steel
Cap 2 Material N/A Steel
Support Tube Material N/A Steel
Outer Sleeve N/A No
Flow Direction N/A Outside - In
Beta Rating N/A ßx(c) ≥ 1000
Collapse Rating N/A 210.000 bar N/A 20.000 bar N/A 210.000 bar N/A 20.000 bar N/A 210.000 bar
Stat-Free N/A No
K-Factor N/A 5.005 psi/gpm N/A 3.507 psi/gpm N/A 2.782 psi/gpm N/A 2.376 psi/gpm N/A 1.992 psi/gpm
Minimum Temperature N/A -30 ºC-22 ºF
Maximum Temperature N/A 100 ºC212 ºF
Efficiency N/A 99.9 %
Nominal Filter Rating N/A
Bypass Pressure N/A
BUn N/A EA
Inside Diameter N/A 12 mm0.472 in
Supplementary Details N/A
Core Products N/A
Division N/A HYDRAULIC AND LUBE FILTERS
Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY
Product N/A HYDAC ELEMENTS