Items |
![]() 1265318 HYDAC Filter Elements - Type DN for DIN Spec. 24550 Filters List Price QUOTE
|
![]() 1263636 HYDAC Filter Elements - Type DN for DIN Spec. 24550 Filters List Price QUOTE
|
![]() 1265319 HYDAC Filter Elements - Type DN for DIN Spec. 24550 Filters List Price QUOTE
|
![]() 1265316 HYDAC Filter Elements - Type DN for DIN Spec. 24550 Filters List Price QUOTE
|
![]() 1265320 HYDAC Filter Elements - Type DN for DIN Spec. 24550 Filters List Price QUOTE
|
|||||
Model Code Description | N/A 0040 DN 003 BH4HC | N/A 0040 DN 003 BN4HC | N/A 0040 DN 006 BH4HC | N/A 0040 DN 006 BN4HC | N/A 0040 DN 010 BH4HC | |||||
Absolute Filter Rating | N/A 3 µm | N/A 3 µm | N/A 6 µm | N/A 6 µm | N/A 10 µm | |||||
Media Type | N/A BH/HC=Betamicron® High Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BH/HC=Betamicron® High Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BH/HC=Betamicron® High Collapse | |||||
Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
Inside Diameter | N/A 0.87 in22.1 mm | |||||||||
Outside Diameter | N/A 1.8 in45 mm | |||||||||
Length | N/A 3.9 in100 mm | |||||||||
Type | N/A Hydraulic Filter Element | |||||||||
Size | N/A 0040 | |||||||||
Filter Rating | N/A 3 µm | N/A 3 µm | N/A 6 µm | N/A 6 µm | N/A 10 µm | |||||
Style | N/A Cartridge | |||||||||
Material | N/A Microglass | |||||||||
Configuration | N/A One Open Cap, One Closed Cap | |||||||||
Cap 1 Material | N/A Steel | N/A Plastic | N/A Steel | N/A Plastic | N/A Steel | |||||
Cap 2 Material | N/A Steel | N/A Plastic | N/A Steel | N/A Plastic | N/A Steel | |||||
Support Tube Material | N/A Steel | |||||||||
Outer Sleeve | N/A Yes | |||||||||
Flow Direction | N/A Outside - In | |||||||||
Beta Rating | N/A ßx(c) ≥ 1000 | |||||||||
Stat-Free | N/A No | |||||||||
K-Factor | N/A 2.217 psi/gpm | N/A 1.312 psi/gpm | N/A 1.361 psi/gpm | N/A 0.818 psi/gpm | N/A 0.900 psi/gpm | |||||
Note | N/A | |||||||||
Operating Temperature [Min] | N/A -30 ºC-22 ºF | |||||||||
Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
Efficiency | N/A 99.9 % | |||||||||
Nominal Filter Rating | N/A 3 µm | N/A 3 µm | N/A 6 µm | N/A 6 µm | N/A 10 µm | |||||
Collapse Rating | N/A 210 bar | N/A 20 bar | N/A 210 bar | N/A 20 bar | N/A 210 bar | |||||
Bypass Pressure | N/A | |||||||||
BUn | N/A EA | |||||||||
Supplementary Details | N/A | |||||||||
Core Products | N/A | |||||||||
Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
Product Group Family | N/A ELEMENTS-DN/HF | |||||||||
Product | N/A HYDAC ELEMENTS | |||||||||
|