Items |
![]() 1285804 Inline Industrial Filter (HFM Series 5800 PSI) List Price QUOTE
|
![]() 1286053 Inline Industrial Filter (HFM Series 5800 PSI) List Price QUOTE
|
![]() 1287778 Inline Industrial Filter (HFM Series 5800 PSI) List Price QUOTE
|
![]() 2084121 Inline Industrial Filter (HFM Series 5800 PSI) List Price QUOTE
|
![]() 2086555 Inline Industrial Filter (HFM Series 5800 PSI) List Price QUOTE
|
|||||
Model Code Description | N/A HFM ON 95SJ20BM1.0/B7 | N/A HFM ON 95SJ10B1.0/B7 | N/A HFM ON 95SJ10C1.0/B7 | N/A HFM ON 95SK10B1.0/B7 | N/A HFM ON 75SK10B1.0/B7 | |||||
Flow | N/A 37 gpm140 L/min | N/A 37 gpm140 L/min | N/A 37 gpm140 L/min | N/A 37 gpm140 L/min | N/A 29 gpm110 L/min | |||||
Operating Pressure [Max] | N/A 400 bar5800 psi | |||||||||
Filter Rating | N/A 20 µm | N/A 10 µm | N/A 10 µm | N/A 10 µm | N/A 10 µm | |||||
Bypass Valve | N/A B7 | |||||||||
Seal Material | N/A Nitrile rubber (NBR) (standard) | |||||||||
Element Material | N/A Optimicron® | |||||||||
Type | N/A High Pressure Filter | |||||||||
Weight | N/A 6.12 kg13.5 lb | N/A 6.12 kg13.5 lb | N/A 6.12 kg13.5 lb | N/A 6.12 kg13.5 lb | N/A 5.62 kg12.4 lb | |||||
Mounting Type | N/A Inline 3 or 4 Mounting Holes - Filter Head | |||||||||
Head Material | N/A Ductile Iron | |||||||||
Bypass Valve Cracking Pressure | N/A 7 bar101.5 psid | |||||||||
Element Collapse Pressure Rating | N/A 20 bar290 psi | |||||||||
Width | N/A 4.09 in104 mm | |||||||||
Height | N/A 12.24 in311 mm | N/A 12.24 in311 mm | N/A 12.24 in311 mm | N/A 12.24 in311 mm | N/A 10.67 in271 mm | |||||
End Type | N/A BSPP | N/A BSPP | N/A BSPP | N/A SAE-16 | N/A SAE-16 | |||||
End Size | N/A 1 in | |||||||||
Supplementary Details | N/A | |||||||||
Features |
N/A
|
|||||||||
Core Products | N/A | |||||||||
Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
Product Group Family | N/A FILTERS-HIGH PRESSURE (ò3000 PSI) | |||||||||
Product | N/A FILTERS-HIGH PRESSURE (>3000PSI) | |||||||||
|