Items |
![]() 2084065 Manifold Cartridge Filter (CF Series 3000 PSI) List Price QUOTE
|
![]() 2084067 Manifold Cartridge Filter (CF Series 3000 PSI) List Price QUOTE
|
![]() 2087189 Manifold Cartridge Filter (CF Series 3000 PSI) List Price QUOTE
|
![]() 2087807 Manifold Cartridge Filter (CF Series 3000 PSI) List Price QUOTE
|
![]() 2088444 Manifold Cartridge Filter (CF Series 3000 PSI) List Price QUOTE
|
|||||
Model Code Description | N/A CFMM45G15W1.0/12 | N/A CFW45G25W1.0/12 | N/A CFMM20G10W1.0/12 | N/A CFBH/HC20G10W1.0/12 | N/A CFMM20G15W1.0/12 | |||||
Size | N/A 45 | N/A 45 | N/A 20 | N/A 20 | N/A 20 | |||||
Flow | N/A 25 gpm95 L/min | N/A 25 gpm95 L/min | N/A 5 gpm19 L/min | N/A 5 gpm19 L/min | N/A 5 gpm19 L/min | |||||
Operating Pressure [Max] | N/A 207 bar3000 psi | |||||||||
Filter Rating | N/A 15 µm | N/A 25 µm | N/A 10 µm | N/A 10 µm | N/A 15 µm | |||||
Seal Material | N/A Nitrile rubber (NBR) (standard) | |||||||||
Type | N/A Manifold Cartridge Filter | |||||||||
Weight | N/A 0.227 kg0.5 lb | |||||||||
Mounting Type | N/A Manifold | |||||||||
Head Material | N/A Aluminum | |||||||||
Indication Type | N/A None | |||||||||
Bypass Valve | N/A Non-Bypass | |||||||||
Element Collapse Pressure Rating | N/A 20 bar290 psi | |||||||||
Width | N/A 1.5 in38.1 mm | |||||||||
Height | N/A 3.16 in80.2 mm | |||||||||
End Type | N/A SAE-20 Cavity (VC20-S3) | N/A SAE-20 Cavity (VC20-S3) | N/A SAE-16 Modified Cavity | N/A SAE-16 Modified Cavity | N/A SAE-16 Modified Cavity | |||||
End Size | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1 in | N/A 1 in | N/A 1 in | |||||
Features |
N/A
|
|||||||||
Core Products | N/A | |||||||||
Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
Product Group Family | N/A ELEMENT - MANIFOLD CARTRIDGE | |||||||||
Product | N/A HYDAC ELEMENTS | |||||||||
|