| Items |
303382 In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI) List Price QUOTE
|
308601 In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI) List Price QUOTE
|
311699 In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI) List Price QUOTE
|
311718 In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI) List Price QUOTE
|
311802 In-Tank/Inline Duplex Industrial Filter (RFD Series 360 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A RFD330DALXXA1.1/16V (2" SAE/2" NPT) | N/A RFD330DAGXXA1.0/0 (G 2") | N/A RFD950DAOXXA1.1/16(4" SAE/3 1/2" SAE) | N/A RFD950DAOXXA1.1(SAE DN 102/SAE DN 89) | N/A RFD330DALXXA1.1/16 (2" SAE/2" NPT) | |||||
| Flow | N/A 87 gpm330 L/min | N/A 87 gpm330 L/min | N/A 251 gpm950 L/min | N/A 251 gpm950 L/min | N/A 87 gpm330 L/min | |||||
| Operating Pressure [Max] | N/A 25 bar360 psi | |||||||||
| Filter Rating | N/A | |||||||||
| Bypass Valve | N/A B3 | |||||||||
| Seal Material | N/A Fluorocarbon elastomer (FKM) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | |||||
| Type | N/A Duplex Return Filter for Low Pressure Applications | |||||||||
| Weight | N/A 13.42 kg29.6 lb | N/A 13.42 kg29.6 lb | N/A 105 kg231.5 lb | N/A 105 kg231.5 lb | N/A 13.42 kg29.6 lb | |||||
| Size | N/A 330 | N/A 330 | N/A 950 | N/A 950 | N/A 330 | |||||
| Mounting Type | N/A Inline/In-Tank | |||||||||
| Head Material | N/A Aluminum | N/A Aluminum | N/A Ductile Iron | N/A Ductile Iron | N/A Aluminum | |||||
| Element Collapse Pressure Rating | N/A | |||||||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | |||||||||
| Width | N/A 15.91 in404 mm | N/A 15.91 in404 mm | N/A 25.2 in640 mm | N/A 25.2 in640 mm | N/A 15.91 in404 mm | |||||
| Height | N/A 12.28 in312 mm | N/A 12.28 in312 mm | N/A 18.79 in478 mm | N/A 18.79 in478 mm | N/A 12.28 in312 mm | |||||
| End Type | N/A SAE DN Flange Ports | N/A BSPP Threaded | N/A SAE DN Flange Ports | N/A SAE DN Flange Ports | N/A SAE DN Flange Ports | |||||
| End Size | N/A SAE DN 51 | N/A 2 in | N/A SAE DN 102 | N/A SAE DN 102 | N/A SAE DN 51 | |||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A FILTERS-LOW PRESSURE (?360 PSI) | |||||||||
| Product | N/A FILTERS-LOW PRESSURE (< 360PSI) | |||||||||
|
|
||||||||||