| Items |
1266004 Inline Industrial/Lube Filter (RFL Welded Series 230 PSI) List Price QUOTE
|
1266033 Inline Industrial/Lube Filter (RFL Welded Series 230 PSI) List Price QUOTE
|
1277357 Inline Industrial/Lube Filter (RFL Welded Series 230 PSI) List Price QUOTE
|
1286858 Inline Industrial/Lube Filter (RFL Welded Series 230 PSI) List Price QUOTE
|
1292496 Inline Industrial/Lube Filter (RFL Welded Series 230 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A RFL4000CWXXA1.X | N/A RFL6500CVXX A 1.0 | N/A RFL ON 4020C7-20C1.0/-KB-150 | N/A RFL ON 7800CX10D1.0/L24 | N/A RFL ON 7800CV20B+D1.0 /-L24 | |||||
| Flow | N/A 1050 gpm4000 L/min | N/A 1700 gpm6500 L/min | N/A 1050 gpm4000 L/min | N/A 2050 gpm7800 L/min | N/A 2050 gpm7800 L/min | |||||
| Operating Pressure [Max] | N/A 16 bar230 psi | |||||||||
| Filter Rating | N/A | N/A | N/A 20 µm | N/A 10 µm | N/A 20 µm | |||||
| Bypass Valve | N/A B3 | N/A B3 | N/A Non-Bypass | N/A B3 | N/A B3 | |||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Element Material | N/A Housing Only | N/A Housing Only | N/A Optimicron® | N/A Optimicron® | N/A Optimicron® | |||||
| Type | N/A Return Filter for Lube Oil Applications | |||||||||
| Weight | N/A 133.35 kg294 lb | N/A 230.15 kg508.20 lb | N/A 166.01 kg366 lb | N/A 295.01 kg650.40 lb | N/A 295.01 kg650.40 lb | |||||
| Mounting Type | N/A Inline Floor Mounted Legs | |||||||||
| Head Material | N/A Steel | |||||||||
| Element Collapse Pressure Rating | N/A | N/A | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 20 bar290 psi | |||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | N/A 3 bar43 psid | N/A | N/A 3 bar43 psid | N/A 3 bar43 psid | |||||
| Width | N/A 23.62 in600 mm | N/A 30.71 in780 mm | N/A 23.62 in600 mm | N/A 30.71 in780 mm | N/A 30.71 in780 mm | |||||
| Height | N/A 68.31 in1735 mm | N/A 77.36 in1965 mm | N/A 68.31 in1735 mm | N/A 77.36 in1965 mm | N/A 77.36 in1965 mm | |||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||