| Items |
2057042 Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI) List Price QUOTE
|
2057046 Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI) List Price QUOTE
|
2061743 Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI) List Price QUOTE
|
2061745 Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI) List Price QUOTE
|
2062755 Inline Modular Duplex Industrial Filter (NFHD Series 500 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A NFHD ON 2600EAP3A1.1/16-39 | N/A NFHD ON 2600EAP10C1.1/16-33 | N/A NFHD ON 7800EAP10D1.1/16V-L110-33 | N/A NFHDW/HC2600EAP25D1.1/16V-L110-33 | N/A NFHD ON 2600EAP10D1.1/16L110-33 | |||||
| Flow | N/A 450 gpm1700 L/min | |||||||||
| Operating Pressure [Max] | N/A 34 bar500 psi | |||||||||
| Filter Rating | N/A 3 µm | N/A 10 µm | N/A 10 µm | N/A 25 µm | N/A 10 µm | |||||
| Bypass Valve | N/A B3 | |||||||||
| Seal Material | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Fluorocarbon elastomer (FKM) | N/A Nitrile Rubber (NBR) | |||||
| Element Material | N/A Optimicron® | N/A Optimicron® | N/A Optimicron® | N/A Wire Mesh/HC | N/A Optimicron® | |||||
| Type | N/A Duplex Return Filter for Low Pressure Applications | |||||||||
| Weight | N/A 161.93 kg357 lb | N/A 161.93 kg357 lb | N/A 457.22 kg1008 lb | N/A 161.93 kg357 lb | N/A 161.93 kg357 lb | |||||
| Mounting Type | N/A Floor Mounting Brackets | |||||||||
| Head Material | N/A Steel | |||||||||
| Element Collapse Pressure Rating | N/A 20 bar290 psi | |||||||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | |||||||||
| Width | N/A 30.46 in774 mm | N/A 30.46 in774 mm | N/A 84.37 in2143 mm | N/A 30.46 in774 mm | N/A 30.46 in774 mm | |||||
| Height | N/A 54.09 in1374 mm | N/A 54.09 in1374 mm | N/A 53.07 in1348 mm | N/A 54.09 in1374 mm | N/A 54.09 in1374 mm | |||||
| End Type | N/A SAE DN Flange Ports | |||||||||
| End Size | N/A SAE DN 102 | |||||||||
| Features |
N/A
|
|||||||||
| Note | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) | |||||||||
| Product | N/A FILTERS-MED PRESSURE (361 - 2999PSI) | |||||||||
|
|
||||||||||