| Items |
230223 AEV Automatic Air Vent List Price QUOTE
|
859100 AEV Automatic Air Vent List Price QUOTE
|
||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | N/A DIN 3852 | ||
| Type | N/A Flow Control Valve | |||
| Port Configuration | N/A NPTF (ANSI B1.20.3) | N/A BSPP | ||
| Weight | N/A 0.18 kg0.4 lb | |||
| Housing Material | N/A Carbon Steel | |||
| Mounting Type | N/A In-Line Mounting | |||
| Model Code Description | N/A AEV-6/5 | N/A AEV-6/0 | ||
| BUn | N/A EA | |||
| Finish | N/A Zinc Plated | |||
| Worksheet Tab Name | N/A Hydac | |||
| Operating Pressure [Min] | N/A 3 bar43 psi | |||
| Operating Pressure | N/A 600 bar8700 psi | |||
| Dimension F | N/A 2.28 in58 mm | |||
| Hex Size | N/A 0.87 in22 mm | |||
| End Type | N/A NPTF | N/A BSPP | ||
| End Size | N/A 1/4 in. | N/A G 1/4 | ||
| Second End Type | N/A NPTF | N/A BSPP | ||
| Second End Size | N/A 1/4 in. | N/A G 1/4 | ||
| Core Products | N/A | |||
| Division | N/A ACCESSORIES | |||
| Product Group Family | N/A CARTRIDGE VALVES | |||
| Product | N/A FLOW CONTROL VALVES | |||
|
|
||||