| Items |
2061897 DVP-08 Flow Control Valve List Price QUOTE
|
705351 DVP-06 Flow Control Valve List Price QUOTE
|
705353 DVP-08 Flow Control Valve List Price QUOTE
|
705355 DVP-10 Flow Control Valve List Price QUOTE
|
705357 DVP-12 Flow Control Valve List Price QUOTE
|
|||||
| Description |
N/A
|
|||||||||
| Seal Material | N/A Fluoroelastomer (FKM) | |||||||||
| Weight | N/A 0.25 kg0.55 lb | N/A 0.12 kg0.26 lb | N/A 0.25 kg0.55 lb | N/A 0.40 kg0.88 lb | N/A 0.70 kg1.5 lb | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A Fluoroelastomer (FPM) | |||||||||
| Housing Material | N/A Carbon Steel | |||||||||
| Model Code Description | N/A DVP-08-01.X/M | N/A DVP-06-01.X | N/A DVP-08-01.X | N/A DVP-10-01.X | N/A DVP-12-01.X | |||||
| BUn | N/A EA | |||||||||
| Finish | N/A Zinc Plated | |||||||||
| Temperature Range at Full Pressure [Max] | N/A -4 to 212 ºF | |||||||||
| Flow | N/A 80 gpm | |||||||||
| Operating Pressure | N/A 5000 psi | |||||||||
| Dimension A | N/A 2.83 in72 mm | N/A 2.16 in55 mm | N/A 2.83 in72 mm | N/A 2.91 in74 mm | N/A 3.62 in92 mm | |||||
| Dimension B | N/A 2.56 in65 mm | N/A 1.97 in50 mm | N/A 2.56 in65 mm | N/A 2.64 in67 mm | N/A 3.23 in82 mm | |||||
| Dimension C | N/A 0.49 in12.5 mm | N/A 0.31 in16 mm | N/A 0.49 in12.5 mm | N/A 0.59 in15 mm | N/A 0.69 in17.5 mm | |||||
| Dimension D | N/A 0.98 in25 mm | N/A 0.63 in16 mm | N/A 0.98 in25 mm | N/A 1.18 in30 mm | N/A 1.38 in35 mm | |||||
| Dimension E | N/A 0.94 in24 mm | N/A 0.75 in19 mm | N/A 0.94 in24 mm | N/A 1.14 in29 mm | N/A 1.34 in34 mm | |||||
| Dimension F | N/A 1.89 in48 mm | N/A 1.50 in38 mm | N/A 1.89 in48 mm | N/A 2.28 in58 mm | N/A 2.68 in68 mm | |||||
| Diameter G | N/A 1.14 in29 mm | N/A 0.94 in24 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1.50 in38 mm | |||||
| Diameter H | N/A 0.75 in19 mm | N/A 0.51 in13 mm | N/A 0.75 in19 mm | N/A 0.75 in29 mm | N/A 0.91 in23 mm | |||||
| Dimension J | N/A Pg 11 Thread | N/A Pg 7 Thread | N/A Pg 11 Thread | N/A Pg 11 Thread | N/A Pg 16 Thread | |||||
| Valve Operator | N/A Knob | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLOW CONTROL VALVES | |||||||||
| Product | N/A FLOW CONTROL VALVES | |||||||||
|
|
||||||||||