Items |
![]() 922052 HFS 2000 LIST_PRICE QUOTE
|
![]() 922096 HFS 2000 LIST_PRICE QUOTE
|
![]() 925574 HFS 2000 LIST_PRICE QUOTE
|
|||
Description | N/A The HYDAC flow switches of the HFS 2000 series are based on a variable area float principle. The measuring medium deflects a springloaded float in the direction of flow, depending on the flow rate. A reed contact is fitted outside of the device, therefore separated from the fluid circuit. When the magnet inside the float reaches the pre-set position, the reed contact will switch. | |||||
Model Code Description | N/A HFS 2145-1S-0001-0004-7-B-1-000 | N/A HFS 2135-2W-0002-0008-7-B-1-000 | N/A HFS 2156-1W-0020-0060-7-B-1-000 | |||
Industry Standards/Certifications |
N/A
European Conformity (CE) Mark Directive 2006/95/EC European Conformity (CE) Mark Directive 2004/108/EC |
|||||
Type | N/A Mechanical Pressure Switches | |||||
Pressure [Max] | N/A 3625 psi | |||||
Weight | N/A 3.5 lb | N/A 3.34 lb | N/A 2.75 lb | |||
Switching Current | N/A 3 A | N/A 1.5 A | N/A 1.5 A | |||
Operating Temperature [Min] | N/A -4 ºF | |||||
Operating Temperature [Max] | N/A 158 ºF | |||||
Housing Material | N/A Brass, Nickel-Plated | |||||
Connection Size | N/A G1/4, Female on Both Ends | N/A G3/8, Female on Both Ends | N/A G1, Female on Both Ends | |||
Switch Type | N/A 1 Normally Open Reed Contact | N/A 2 Change-Over Reed Contact | N/A 1 Change-Over Reed Contact | |||
Electrical Connection | N/A Male EN175301-803 (DIN 43650) | N/A Male EN175301-803 (DIN 43650) | N/A Male M12 x 4, 4 Pole | |||
Accuracy | N/A ≤ ± 10% Full Scale (FS) | |||||
Degree of Protection | N/A IP 65 | |||||
Pin Connection 1 | N/A Center | |||||
Pin Connection 2 | N/A N/O Contact | N/A N/C Contact | N/A N/C Contact | |||
Pin Connection 3 | N/A Not used | N/A N/O Contact | N/A Not used | |||
Pin Connection 4 | N/A | N/A | N/A N/O Contact | |||
Pin Connection (Ground) | N/A Housing | N/A Housing | N/A | |||
Fluid Temperature Range | N/A -4 to 248 ºF | N/A -4 to 248 ºF | N/A -4 to 185 ºF | |||
Viscosity Range | N/A 30 to 600 cSt | |||||
Output Repeatability (Full Scale) | N/A 2 % | |||||
Switching Capacity | N/A 100 V·A230 V | N/A 50 V·A250 V | N/A 50 V·A125 V | |||
Switching Range | N/A 1 to 4 L/min | N/A 2 to 8 L/min | N/A 20 to 60 L/min | |||
Pressure Drop | N/A 0.02 to 0.4 psi | |||||
Note |
N/A
The medium must not contain solid particles. We recommend using contamination strainers. External magnetic fields can affect the switching contact. Ensure sufficient distance from magnetic fields (e.g. from electric motors). |
|||||
Core Products | N/A | |||||
Division | N/A FILTER SYSTEMS | N/A ELECTRONICS | N/A ELECTRONICS | |||
Product Group Family | N/A PORTABLE OFFLINE FILTRATION | N/A FLOW SENSORS | N/A FLOW SENSORS | |||
Product | N/A OFF-LINE FILTERS | N/A LEVEL/FLOW SENSORS | N/A LEVEL/FLOW SENSORS | |||
|