Items |
928284 HFT 3100 Hazardous Rated Flow Meter List Price QUOTE
|
927877 HFT 3100 Hazardous Rated Flow Meter List Price QUOTE
|
926212 HFT 3100 Hazardous Rated Flow Meter List Price QUOTE
|
924141 HFT 3100 Hazardous Rated Flow Meter List Price QUOTE
|
928303 HFT 3100 Hazardous Rated Flow Meter List Price QUOTE
|
|||||
Description |
N/A
HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure specially developed for applications in hydraulic systems and other fluid power systems. The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide utilization of the devices in potentially explosive atmospheres. The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and converted into a 4 .. 20 mA analogue signal. In addition with the analogue output of the measured value, digital communication is possible by means of the HART protocol. Two Additional G1/4 threaded bore holes in the turbine housing provide the flow rate transmitter with Additional connection options, e.g. for temperature and pressure sensors. |
N/A
HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure specially developed for applications in hydraulic systems and other fluid power systems. The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide utilization of the devices in potentially explosive atmospheres. The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and converted into a 4 .. 20 mA analogue signal. In addition with the analogue output of the measured value, digital communication is possible by means of the HART protocol. Two Additional G1/4 threaded bore holes in the turbine housing provide the flow rate transmitter with Additional connection options, e.g. for temperature and pressure sensors. |
N/A
HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure specially developed for applications in hydraulic systems and other fluid power systems. The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide utilization of the devices in potentially explosive atmospheres. The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and converted into a 4 .. 20 mA analogue signal. In addition with the analogue output of the measured value, digital communication is possible by means of the HART protocol. Two Additional G1/4 threaded bore holes in the turbine housing provide the flow rate transmitter with Additional connection options, e.g. for temperature and pressure sensors. |
N/A
HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure specially developed for applications in hydraulic systems and other fluid power systems. The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide utilization of the devices in potentially explosive atmospheres. The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and converted into a 4 .. 20 mA analogue signal. In addition with the analogue output of the measured value, digital communication is possible by means of the HART protocol. Two Additional G1/4 threaded bore holes in the turbine housing provide the flow rate transmitter with Additional connection options, e.g. for temperature and pressure sensors. |
N/A
HFT 3100 with HART interface is a compact flow rate transmitter with intrinsically safe specially developed for applications in hydraulic systems and other fluid power systems. The double approval in accordance with ATEX and IECEx enables universal, almost world-wide utilization of the devices in potentially explosive atmospheres. The current flow is determined by means of a sensor according to the turbine principle In addition with the analogue 4-20 mA output of the measured value, digital communication is possible by means of the HART protocol. The main fields of application are in the oil & gas industry, gas turbines. The device is also used in mining applications as well as in areas with high dust loads. Two Additional threaded bore holes in the turbine housing provide the flow rate transmitter with Additional connection options, e.g. for temperature and pressure sensors. |
|||||
Features |
N/A
Protection types and applications: cCSAus Explosionproof - Seal not required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flameproof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 120 ºC Db IECEx Flameproof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 120 ºC Db |
N/A
Protection types and applications: cCSAus Explosionproof - Seal not required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flameproof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 120 ºC Db IECEx Flameproof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 120 ºC Db |
N/A
Protection types and applications: cCSAus Explosionproof - Seal not required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flameproof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 120 ºC Db IECEx Flameproof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 120 ºC Db |
N/A
Protection types and applications: cCSAus Explosionproof - Seal not required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flameproof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 120 ºC Db IECEx Flameproof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 120 ºC Db |
N/A
Protection types and applications: ATEX I M1 Ex ia I Ma II 1G Ex ia IIC T6,T5 Ga II 1/2 G Ex ia IIC T6,T5 Ga/Gb II 2 G Ex ia IIC T6,T5 Gb II 1D Ex ia IIIC T85 ºC/T95 ºC Da IECEx Ex ia I Ma Ex ia IIC T6,T5 Ga Ex ia IIC T6,T5 Ga/Gb Ex ia IIC T6,T5 Gb Ex ia IIIC T85/T95 ºC Da |
|||||
Model Code Description | N/A HFT 311G-F21-0020-S-1-D-000(2M) | N/A HFT 316G-F21-0300-S-2-D-000(10M) | N/A HFT 316G-F21-0300-S-2-D-000(2M) | N/A HFT 31AG-F21-0300-S-3-D-000(72INCH) | N/A HFT 31B6-F21-0600-S-3-EN1-000 | |||||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31 | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31 | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31 | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31 | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 11 / 15 / 26 / 31, EN 50303 | |||||
Output Signal | N/A 4 to 20 mA with HART | |||||||||
Type | N/A Hazardous Rated Flow Meter | |||||||||
Mechanical Connection Type | N/A G1/4, Female | N/A G1 1/4, Female | N/A G1 1/4, Female | N/A SAE-20 (1 5/8-12 UN 2B), Female | N/A SAE-24 (1 7/8-12 UN 2B), Female | |||||
Weight | N/A 5.51 lb | N/A 12.6 lb | N/A 12.6 lb | N/A 12.6 lb | N/A 15.4 lb | |||||
Housing Material | N/A Stainless Steel 1.4404 | |||||||||
Wetted Material | N/A Stainless Steel 1.4404, 1.4460, Tungsten Carbide | |||||||||
Electrical Connection | N/A 1/2 in. NPT Conduit Connection with Open Ended Cable | N/A 1/2 in. NPT Conduit Connection with Open Ended Cable | N/A 1/2 in. NPT Conduit Connection with Open Ended Cable | N/A 1/2 in. NPT Conduit Connection with Open Ended Cable | N/A Male, M12 x 1, 4 Pole | |||||
DC Power Supply Voltage | N/A 12 to 30 V | |||||||||
Accuracy | N/A ≤ 2% of the Actual Value | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 10 g | |||||||||
Pin Connection 1 | N/A | N/A | N/A | N/A | N/A Signal + | |||||
Pin Connection 2 | N/A | N/A | N/A | N/A | N/A Not Connected | |||||
Pin Connection 3 | N/A | N/A | N/A | N/A | N/A Signal - | |||||
Pin Connection 4 | N/A | N/A | N/A | N/A | N/A Not Connected | |||||
Current Consumption | N/A ≤ 25 mA | |||||||||
Residual Ripple of Supply Voltage | N/A According to FSK Physical Layer Specification (HCF_SPEC_054) % | |||||||||
Measuring Medium | N/A Hydraulic Oil, Water Based Fluid | |||||||||
White Wire Core | N/A Signal - | N/A Signal - | N/A Signal - | N/A Signal - | N/A | |||||
Brown Wire Core | N/A Signal + | N/A Signal + | N/A Signal + | N/A Signal + | N/A | |||||
Green Wire Core | N/A Not Connected | N/A Not Connected | N/A Not Connected | N/A Not Connected | N/A | |||||
Yellow Wire Core | N/A Not Connected | N/A Not Connected | N/A Not Connected | N/A Not Connected | N/A | |||||
Max. Operating Pressure | N/A 6090 psi | |||||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Degree of Protection | N/A IP 69 | N/A IP 69 | N/A IP 69 | N/A IP 69 | N/A IP 67 | |||||
Torque Value | N/A 35 N·m | N/A 240 N·m | N/A 240 N·m | N/A 240 N·m | N/A 290 N·m | |||||
Measuring Range | N/A 0.26 to 5.28 gpm | N/A 3.96 to 79.3 gpm | N/A 3.96 to 79.3 gpm | N/A 3.96 to 79.3 gpm | N/A 10.6 to 159 gpm | |||||
Viscosity Range | N/A 1 to 100 cSt | |||||||||
Calibration viscosity | N/A 30 cSt | |||||||||
T6, T110 Operating Temperature Range | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A | |||||
T6, T110 Fluid Temperature Range | N/A -40 to 140 ºC | N/A -40 to 140 ºC | N/A -40 to 140 ºC | N/A -40 to 140 ºC | N/A | |||||
Note | N/A | N/A Additional connection options with 2 x G1/4 female threads for pressure and/or temperature sensors. | N/A Additional connection options with 2 x G1/4 female threads for pressure and/or temperature sensors. | N/A Additional connection options with 2 x SAE-6 female threads for pressure and/or temperature sensors. | N/A Additional connection options with 2 x SAE-6 female threads for pressure and/or temperature sensors. | |||||
Core Products | N/A | |||||||||
|