| Items |
700036 FSA-127 Fluid Level Indicator List Price QUOTE
|
2081946 FSA-127 Fluid Level Indicator List Price QUOTE
|
700044 FSA-127 Fluid Level Indicator List Price QUOTE
|
700046 FSA-127 Fluid Level Indicator List Price QUOTE
|
700056 FSA-127 Fluid Level Indicator List Price QUOTE
|
|||||
| Contact Ratings | N/A | |||||||||
| Maximum Voltage | N/A | |||||||||
| Maximum Current | N/A | |||||||||
| Type | N/A Fluid Level Indicator | |||||||||
| Model Code Description | N/A FSA-0127-0.0000/H-/M12.000 | N/A FSA-0127-0.0000/H-FT100/M12.000 | N/A FSA-0127-0.0000/H-FT200/M12.000 | N/A FSA-0127-0.0000/H-FT300/M12.00 | N/A FSA-0127-0.0000/HT/M10.000 | |||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Housing Material | N/A Aluminum | |||||||||
| Sight Tube Material | N/A Polyamide Construction | |||||||||
| Thermometer | N/A No Thermometer | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A Built-in Tube | |||||
| Thermometer Type | N/A | N/A Probe Thermometer | N/A Probe Thermometer | N/A Probe Thermometer | N/A Built-in Tube | |||||
| Operating Temperature [Min] | N/A -20 ºC-4 ºF | |||||||||
| Operating Temperature [Max] | N/A 80 ºC176 ºF | |||||||||
| Operating Pressure [Min] | N/A 0 bar0 psi | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| BUn | N/A EA | |||||||||
| Dimension L | N/A 6.26 in159 mm | |||||||||
| Dimension L1 | N/A 2.99 in76 mm | |||||||||
| Bolt Spacing Length | N/A 5 in127 mm | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLUID LEVEL GAUGES | |||||||||
| Product | N/A ACCESSORIES / MISC | |||||||||
|
|
||||||||||