| Items |
3128796 FSK-127 Fluid Level Indicator with Level Switch List Price QUOTE
|
3112276 FSK-127 Fluid Level Indicator with Level Switch List Price QUOTE
|
2079277 FSK-127 Fluid Level Indicator with Level Switch List Price QUOTE
|
2079285 FSK-127 Fluid Level Indicator with Level Switch List Price QUOTE
|
2079253 FSK-127 Fluid Level Indicator with Level Switch List Price QUOTE
|
|||||
| Type | N/A Fluid Level Indicator with Electric Level Switch | |||||||||
| Model Code Description | N/A FSK-127-2.X/C/-/10 | N/A FSK-0127-2.5C-00000/O-/M12.000 | N/A FSK-0127-2.5C-00000/O-FT100/M12.000 | N/A FSK-0127-2.5C-00000/O-FT200/M12.000 | N/A FSK-0127-2.5C-00000/O-TS60/M12.000 | |||||
| Contact Ratings | N/A 8 W | |||||||||
| Maximum Voltage | N/A 50 V | |||||||||
| Maximum Current | N/A 200 mA | |||||||||
| Seal Material | N/A Fluorocarbon | |||||||||
| Housing Material | N/A Aluminum | |||||||||
| Sight Tube Material | N/A Polyamide Construction | |||||||||
| Electrical Switch | N/A Open at Normal Level | |||||||||
| Thermometer | N/A No Thermometer (Standard) | N/A No Thermometer (Standard) | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A Thermo Switch | |||||
| Thermometer Type | N/A | N/A | N/A Probe Thermometer | N/A Probe Thermometer | N/A Thermo Switch | |||||
| Operating Temperature [Min] | N/A -20 ºC-4 ºF | |||||||||
| Operating Temperature [Max] | N/A 80 ºC176 ºF | |||||||||
| Operating Pressure [Min] | N/A 0 bar0 psi | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| BUn | N/A EA | |||||||||
| Bolt Spacing Length | N/A 5 in127 mm | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | |||||
| Product Group Family | N/A | N/A FLUID LEVEL GAUGES | N/A FLUID LEVEL GAUGES | N/A FLUID LEVEL GAUGES | N/A FLUID LEVEL GAUGES | |||||
| Product | N/A | N/A ACCESSORIES / MISC | N/A ACCESSORIES / MISC | N/A ACCESSORIES / MISC | N/A ACCESSORIES / MISC | |||||
|
|
||||||||||