| Items |
62973 PLF2-3-2-9HF-V-NP-S-L-E1-10-C-0-0-X-So |
62974 PLF2-5-2-9HF-V-NP-S-M-E1-10-C-0-0-X-So |
62975 PLF2-7-2-9HF-V-NP-S-N-E1-10-C-0-0-X-So |
62976 PLF2-9-2-9HF-V-NP-S-Q-E1-10-C-0-0-X-So |
62977 PLF2-10-2-9HF-V-NP-S-R-E1-10-C-0-0-X-So |
|||||
| Description | N/A Inline Filter, 1 - 90 micron polyester, polypropylene 6" or 9" Diameter elements, One-Stage, two stage or 3 stage (Multi Element). | |||||||||
| Type | N/A Process Filter | |||||||||
| Size | N/A 8 to 24 in | |||||||||
| Material | N/A Carbon, Stainless | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||