| Items |
62745 PRFS-L-1304-B-AF2-3000-0-0-3 List Price QUOTE
|
62746 PRFS-L-2504-B-AF4-3000-0-0-3 List Price QUOTE
|
62747 PRFS-L-5204-B-AF6-3000-0-0-3 List Price QUOTE
|
62748 PRFS-L-6504-B-AF10-3000-0-0-3 List Price QUOTE
|
62749 PRFS-L-15004-B-AF12-3000-0-0-3 List Price QUOTE
|
|||||
| Description | N/A Screen Basket Filter, 25 - 10,000 micron Wire Mesh, Wedge Wire, Perforated Plate Baskets, Single Housing | |||||||||
| Type | N/A Process Filter | |||||||||
| Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
| Size | N/A 2 to 6 in | N/A 4 to 8 in | N/A 6 to 10 in | N/A 8 to 12 in | N/A 12 to 20 in | |||||
| Width | N/A 17.717 in450 mm | N/A 19.685 in500 mm | N/A 25.591 in650 mm | N/A 31.496 in800 mm | N/A 39.370 in1000 mm | |||||
| Height | N/A 42.717 in1085 mm | N/A 50.591 in1285 mm | N/A 52.362 in1330 mm | N/A 58.071 in1475 mm | N/A 63.780 in1620 mm | |||||
| Depth | N/A 8.622 in219 mm | N/A 10.748 in273 mm | N/A 15.984 in406 mm | N/A 20.000 in508 mm | N/A 27.992 in711 mm | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||