Items |
![]() 925163 HNT 1000 Level Transducer List Price QUOTE
|
![]() 925612 HNT 1000 Level Transducer List Price QUOTE
|
![]() 924387 HNT 1000 Level Transducer List Price QUOTE
|
![]() 924243 HNT 1000 Level Transducer List Price QUOTE
|
![]() 925069 HNT 1000 Level Transducer List Price QUOTE
|
|||||
Description |
N/A
The level transmitter HNT 1100 is a float based sensor for highly accurate measuring of fluid levels. The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible. HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation. |
|||||||||
Model Code Description | N/A HNT 1128-F11-0520-000 | N/A HNT 1128-F11-1200-000 | N/A HNT 1226-B-0280-000 | N/A HNT 1226-B-0370-000 | N/A HNT 1226-B-0410-000 | |||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1 / 2 / 3 / 4 | |||||||||
Type | N/A Electronic Level Transmitter | |||||||||
Connection Type | N/A G 3/4 A DIN 3852, Male | |||||||||
Weight | N/A 2.2 lb | |||||||||
Material | N/A Rod: Stainless Steel (1.4301 / 1.4571 Float: Polypropylene (PP) Seal: Seal Ring DIN 3869-27 - Fluoroelastomer (FKM) | |||||||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||||
Output Signal | N/A CANopen | N/A CANopen | N/A 0 to 10 V | N/A 0 to 10 V | N/A 0 to 10 V | |||||
Power Supply | N/A 9 to 36 V DC | |||||||||
Operating Pressure [Max] | N/A 43.5 psi | |||||||||
Short-Term Maximum Tank Pressure (t<1 min) | N/A 145 psi | |||||||||
Vibration Resistance | N/A 7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6 | |||||||||
Degree of Protection | N/A IP 67 | |||||||||
Shock Resistance | N/A 20 g According to DIN EN 60068-2-27 (11 ms) | |||||||||
Electrical Connection | N/A Male M12 x 1, 5 Pole | N/A Male M12 x 1, 5 Pole | N/A Male M12 x 1, 4 Pole | N/A Male M12 x 1, 4 Pole | N/A Male M12 x 1, 4 Pole | |||||
Sensor Length | N/A 0 to 520 mm | N/A 0 to 1200 mm | N/A 0 to 280 mm | N/A 0 to 370 mm | N/A 0 to 410 mm | |||||
Measuring Range | N/A 0 to 448 mm | N/A 0 to 1128 mm | N/A 0 to 208 mm | N/A 0 to 298 mm | N/A 0 to 338 mm | |||||
Pin Connection 1 | N/A Not Used | N/A Not Used | N/A +Ub | N/A +Ub | N/A +Ub | |||||
Pin Connection 2 | N/A +Ub | N/A +Ub | N/A Not Used | N/A Not Used | N/A Not Used | |||||
Pin Connection 3 | N/A 0V | |||||||||
Pin Connection 4 | N/A CAN High | N/A CAN High | N/A Signal | N/A Signal | N/A Signal | |||||
Pin Connection 5 | N/A CAN Low | N/A CAN Low | N/A | N/A | N/A | |||||
Accuracy for Level | N/A ≤ ± 1% Full Scale (FS) | |||||||||
Accuracy for Temperature | N/A ≤ ± 1.5 ºC | N/A ≤ ± 1.5 ºC | N/A | N/A | N/A | |||||
Temperature Coefficient | N/A ≤ ± 0.003 % Full Scale (FS) / ºC | N/A ≤ ± 0.003 % Full Scale (FS) / ºC | N/A ≤ ± 0.01 % Full Scale (FS) / ºC | N/A ≤ ± 0.01 % Full Scale (FS) / ºC | N/A ≤ ± 0.01 % Full Scale (FS) / ºC | |||||
Non-Linearity | N/A ≤ ± 1% Full Scale (FS) | |||||||||
Input Repeatability (Full Scale) | N/A ≤ ± 1 % | |||||||||
Reaction Time for Temperature (t90) | N/A 100 s | N/A 100 s | N/A | N/A | N/A | |||||
Maximum Total Current Consumption | N/A 0.1 A | |||||||||
Torque Value | N/A 30 N·m | |||||||||
Medium | N/A Hydraulic Oils, Cooling Lubricants | |||||||||
Note for Fluids | N/A Other Fluids on Request | |||||||||
Temperature Sensor | N/A -25 to 100 ºC | N/A -25 to 100 ºC | N/A | N/A | N/A | |||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 120 ºC | |||||||||
Communication Profile | N/A CiA DS 301 V4.2 | N/A CiA DS 301 V4.2 | N/A | N/A | N/A | |||||
Device Profile | N/A CiA DS 404 V1.3 | N/A CiA DS 404 V1.3 | N/A | N/A | N/A | |||||
Layer Setting Services and Protocol | N/A CiA DSP 305 V2.2 | N/A CiA DSP 305 V2.2 | N/A | N/A | N/A | |||||
Baud Rates | N/A 10 kbit to 1 Mbit According to DS305 V2.2 | N/A 10 kbit to 1 Mbit According to DS305 V2.2 | N/A | N/A | N/A | |||||
Transmission Services |
N/A
PDO - Measured value as 16/32 bit, float, status Transfer - synchronous, asynchronous, cyclical, measured value change |
N/A
PDO - Measured value as 16/32 bit, float, status Transfer - synchronous, asynchronous, cyclical, measured value change |
N/A | N/A | N/A | |||||
Node ID / Baud Rate | N/A Adjustable via LSS | N/A Adjustable via LSS | N/A | N/A | N/A | |||||
Additional Information |
N/A
The integrated temperature sensor makes it possible for both fill level and temperature to be measured at one single measuring point. Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. In the CANopen version, the measured level is digitised and made available to the CAN field bus system via the CANopen protocol. The instrument parameters can be viewed and configured by the user via the CANopen object directory using standard CAN software. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A LEVEL SENSORS | N/A LEVEL SENSORS | N/A LEVEL SENSORS | N/A POSITION SENSORS | N/A LEVEL SENSORS | |||||
Product | N/A LEVEL/FLOW SENSORS | N/A LEVEL/FLOW SENSORS | N/A LEVEL/FLOW SENSORS | N/A POSITION SENSOR | N/A LEVEL/FLOW SENSORS | |||||
|