Items |
921354 HLT 1100 Internally Mounted Linear Transducer List Price QUOTE
|
926313 HLT 1100 Internally Mounted Linear Transducer List Price QUOTE
|
923390 HLT 1100 Internally Mounted Linear Transducer List Price QUOTE
|
923391 HLT 1100 Internally Mounted Linear Transducer List Price QUOTE
|
925887 HLT 1100 Internally Mounted Linear Transducer List Price QUOTE
|
|||||
Description |
N/A
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement. Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders. |
|||||||||
Model Code Description | N/A HLT 1100-R2-K01-C01-0620-000 | N/A HLT 1100-R2-K01-F11-210-000 | N/A HLT 1100-R2-K01-G01-0110-000 | N/A HLT 1100-R2-K01-G01-0250-000 | N/A HLT 1100-R2-K01-G01-210-000 | |||||
Weight | N/A 1.23 lb | |||||||||
Mounting Type | N/A Internally Mounted Linear Transducer | |||||||||
Operating Temperature [Min] | N/A -40 ºC | |||||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||||
Measuring Range | N/A 0 to 620 mm | N/A 0 to 210 mm | N/A 0 to 110 mm | N/A 0 to 250 mm | N/A 0 to 210 mm | |||||
Output Type | N/A 4 to 20 mA | N/A CANopen | N/A 0.25 to 4.75 V | N/A 0.25 to 4.75 V | N/A 0.25 to 4.75 V | |||||
Sensor Type | N/A Magnetostrictive | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 | |||||||||
Resolution | N/A 12 Bit, min. 0.1 mm | N/A 0.1 mm | N/A 12 Bit, min. 0.1 mm | N/A 12 Bit, min. 0.1 mm | N/A 12 Bit, min. 0.1 mm | |||||
Non-Linearity | N/A ≤ ± 0.05% Full Scale (FS) | N/A ≤ ± 0.02% Full Scale (FS) | N/A ≤ ± 0.05% Full Scale (FS) | N/A ≤ ± 0.05% Full Scale (FS) | N/A ≤ ± 0.05% Full Scale (FS) | |||||
Temperature Coefficient | N/A ≤ ± 0.003% Full Scale (FS)/ ºC | |||||||||
Sampling Rate | N/A 2 ms | |||||||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 20 g at 10 to 500 Hz ≤ 15 g at 5 kHz |
|||||||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 50 g | |||||||||
Operating Pressure | N/A ≤ 6525 psi | |||||||||
Peak Pressure According to DIN EN ISO 19879 | N/A 9135 psi | |||||||||
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4301 |
|||||||||
Seal Material |
N/A
O-Ring: Nitrile Rubber (NBR) Backup Ring: Polytetrafluoroethylene (PTFE) |
|||||||||
Electrical Connection | N/A Jacketed Cable, Length 1 Meter | |||||||||
Pin Connection 1 | N/A | |||||||||
Pin Connection 2 | N/A | |||||||||
Pin Connection 3 | N/A | |||||||||
Pin Connection 4 | N/A | |||||||||
Power Supply | N/A 9 to 36 V DC | |||||||||
Current Consumption | N/A ≤ 100 mA | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||||||
White Wire Core | N/A 0V | |||||||||
Brown Wire Core | N/A +Ub | |||||||||
Green Wire Core | N/A Signal | N/A CAN Low | N/A Signal | N/A Signal | N/A Signal | |||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Fluid Temperature Range | N/A -40 to 120 ºC | |||||||||
Degree of Protection | N/A IP 67 | |||||||||
Installation Position | N/A No Restriction | |||||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Additional Information |
N/A
The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application are in mobile hydraulics. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A POSITION SENSORS | |||||||||
Product | N/A POSITION SENSOR | |||||||||
|