Items |
![]() 921482 HLT 2100 Externally Mounted Linear Transducer List Price QUOTE
|
![]() 921553 HLT 2100 Externally Mounted Linear Transducer List Price QUOTE
|
![]() 922646 HLT 2100 Externally Mounted Linear Transducer List Price QUOTE
|
|||
Description |
N/A
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement. Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant, tubular casing in stainless steel, for direct installation into hydraulic cylinders. |
|||||
Model Code Description | N/A HLT 2100-R1-M08-C01-0120-000 | N/A HLT 2100-R1-K01-C01-0752-000 | N/A HLT 2100-R1-K01-C01-3000-000 | |||
Type | N/A Externally Mounted Linear Transducer | |||||
Weight | N/A 2.88 lb | |||||
Mounting Type | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | |||||
Operating Temperature [Min] | N/A 0 ºC | |||||
Operating Temperature [Max] | N/A 70 ºC | |||||
Measuring Range | N/A 0 to 120 mm | N/A 0 to 752 mm | N/A 0 to 3000 mm | |||
Output Type | N/A 4 to 20 mA | |||||
Sensor Type | N/A Magnetostrictive | |||||
Output Maximum Hysteresis (Full Scale) |
N/A
0.02 mm (Measuring range less than or equal to 1500 mm) 0.1 mm (Measuring range greater than 1500 mm) |
|||||
Output Repeatability (Full Scale) | N/A ≤ 0.005 to ≤ 0.05 mm (Depends on Length) | |||||
Resolution | N/A 16 Bit; min. 0.005 mm | |||||
Non-Linearity |
N/A
±0.1 mm (Measuring Range ≤ 1500 mm) ±0.15 mm (Measuring Range > 1500 mm) |
|||||
Temperature Coefficient | N/A ≤ ± 0.004% Full Scale (FS)/ ºC | |||||
Sampling Rate |
N/A
Depending on Length: ≤ 1 m: 0.5 ms ≤ 2 m: 1.0 ms ≤4 m: 2.0 ms |
|||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||
Vibration Resistance According to DIN EN 60068-2-6 | N/A ≤ 10 g at 50 to 2000 Hz | |||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 100 g | |||||
Operating Pressure | N/A ≤ 6525 psi | |||||
Peak Pressure According to DIN EN ISO 19879 | N/A 10875 psi | N/A 10876 psi | N/A 10877 psi | |||
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Aluminum |
|||||
Electrical Connection | N/A Male M16, 8 Pole | N/A Jacketed Cable, Length 1 Meter | N/A Jacketed Cable, Length 1 Meter | |||
Pin Connection 1 | N/A Not Connected | N/A | N/A | |||
Pin Connection 2 | N/A 0V (Analogue Output) | N/A | N/A | |||
Pin Connection 3 | N/A Start Point | N/A | N/A | |||
Pin Connection 4 | N/A End Point | N/A | N/A | |||
Pin Connection 5 | N/A Signal | N/A | N/A | |||
Pin Connection 6 | N/A 0V | N/A | N/A | |||
Pin Connection 7 | N/A +Ub | N/A | N/A | |||
Pin Connection 8 | N/A Not Connected | N/A | N/A | |||
Power Supply | N/A 24 V DC ± 10% | |||||
Current Consumption | N/A ≤ 100 mA | |||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||
Brown Wire Core | N/A 0V (Analog Output) | |||||
Green Wire Core | N/A Start Point | |||||
Yellow Wire Core | N/A End Point | |||||
Blue Wire Core | N/A +Ub | |||||
Pink Wire Core | N/A 0V | |||||
Grey Wire Core | N/A Signal | |||||
Storage Temperature Range | N/A -30 to 85 ºC | |||||
Degree of Protection | N/A IP 65 | |||||
Installation Position | N/A No Restriction | |||||
Torque Value | N/A 50 N·m | |||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||
Additional Information |
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment. HLT 2100 is primarily used in stationary applications as partially integrated solutions in hydraulic cylinders. |
|||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A POSITION SENSORS | |||||
Product | N/A POSITION SENSOR | |||||
|