Items |
923696 HLT 2500-L2 Profile Linear Transducer List Price QUOTE
|
922895 HLT 2500-L2 Profile Linear Transducer List Price QUOTE
|
924893 HLT 2500-L2 Profile Linear Transducer List Price QUOTE
|
926107 HLT 2500-L2 Profile Linear Transducer List Price QUOTE
|
||||
Description |
N/A
The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement. Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in an aluminium profile housing with external measuring slides or with a sliding magnet for positioning by the operator. |
|||||||
Type | N/A Profile Linear Transducer | |||||||
Model Code Description | N/A HLT 2500-L2-K01-C01-1300-000 | N/A HLT 2500-L2-M06-C01-0250-000 | N/A HLT 2500-L2-M06-C01-1150-000 | N/A HLT 2500-L2-M08-C01-0400-000 | ||||
Weight | N/A 2.88 lb | |||||||
Mounting Type | N/A Profile Linear Transducer with Top Magnet Guidance Joint | |||||||
Operating Temperature [Min] | N/A 0 ºC | |||||||
Operating Temperature [Max] | N/A 70 ºC | |||||||
Measuring Range | N/A 0 to 1300 mm | N/A 0 to 250 mm | N/A 0 to 1150 mm | N/A 0 to 400 mm | ||||
Output Type | N/A 4 to 20 mA | |||||||
Sensor Type | N/A Magnetostrictive | |||||||
Output Maximum Hysteresis (Full Scale) |
N/A
0.02 mm (Measuring range less than or equal to 1500 mm) 0.1 mm (Measuring range greater than 1500 mm) |
|||||||
Output Repeatability (Full Scale) | N/A ≤ 0.005 to ≤ 0.05 mm (Depends on Length) | |||||||
Resolution | N/A 16 Bit; min. 0.005 mm | |||||||
Non-Linearity |
N/A
±0.1 mm (Measuring Range ≤ 1500 mm) ±0.15 mm (Measuring Range > 1500 mm) |
|||||||
Temperature Coefficient | N/A ≤ ± 0.004% Full Scale (FS)/ ºC | |||||||
Sampling Rate |
N/A
Depending on Length: ≤ 1 m: 0.5 ms ≤ 2 m: 1.0 ms More than 2 m: 1.5 ms |
|||||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||||
Vibration Resistance According to DIN EN 60068-2-6 | N/A ≤ 10 g at 50 to 2000 Hz | |||||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 100 g | |||||||
Sensor Material | N/A Measuring Body: Aluminum | |||||||
Electrical Connection | N/A Jacketed Cable, Length 1 Meter | N/A Male M16, 6 Pole | N/A Male M16, 6 Pole | N/A Male M16, 8 Pole | ||||
Pin Connection 1 | N/A | N/A Signal | N/A Signal | N/A Not Connected | ||||
Pin Connection 2 | N/A | N/A 0V (Analogue Output) | N/A 0V (Analogue Output) | N/A 0V (Analogue Output) | ||||
Pin Connection 3 | N/A | N/A Start Point | N/A Start Point | N/A Start Point | ||||
Pin Connection 4 | N/A | N/A End Point | N/A End Point | N/A End Point | ||||
Pin Connection 5 | N/A | N/A 0V | N/A 0V | N/A Signal | ||||
Pin Connection 6 | N/A | N/A +Ub | N/A +Ub | N/A 0V | ||||
Pin Connection 7 | N/A | N/A | N/A | N/A +Ub | ||||
Pin Connection 8 | N/A | N/A | N/A | N/A Not Used | ||||
Power Supply | N/A 24 V DC ± 10% | |||||||
Current Consumption | N/A ≤ 100 mA | |||||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||||
Brown Wire Core | N/A 0V (Analog Output) | N/A | N/A | N/A | ||||
Green Wire Core | N/A Start Point | N/A | N/A | N/A | ||||
Yellow Wire Core | N/A End Point | N/A | N/A | N/A | ||||
Blue Wire Core | N/A +Ub | N/A | N/A | N/A | ||||
Pink Wire Core | N/A 0V | N/A | N/A | N/A | ||||
Grey Wire Core | N/A Signal | N/A | N/A | N/A | ||||
Storage Temperature Range | N/A -30 to 85 ºC | |||||||
Degree of Protection | N/A IP 65 | |||||||
Installation Position | N/A No Restriction | |||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||
Additional Information |
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment. The HLT 2500-L2 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible. |
|||||||
Core Products | N/A | |||||||
Division | N/A ELECTRONICS | |||||||
Product Group Family | N/A POSITION SENSORS | |||||||
Product | N/A POSITION SENSOR | |||||||
|