The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
| Items |
4066011 CSI-C-11 Condition Sensor Interface List Price QUOTE
|
4247534 CSI-C-11-0-0-1/-000 List Price QUOTE
|
3249563 CSI-D-5 Contamination Sensor Interface List Price QUOTE
|
3308212 CSI-B-1 Condition Sensor Interface List Price QUOTE
|
3409462 CSI-B-2 KIT List Price QUOTE
|
|||||
| Description | N/A The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance. | |||||||||
| Type | N/A Diagnostic Tool | |||||||||
| Weight | N/A 0.91 kg2.0 lb | |||||||||
| Material | N/A Plastic | |||||||||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||||||||
| Operating Temperature [Max] | N/A 55 ºC131 ºF | |||||||||
| Short Description | N/A Sensor interface | |||||||||
| Features | N/A The Sensor Interface Units for fluid sensors and is designed for capture measured data on a LAN or WiFi network. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A | |||||
| Product Group Family | N/A CONTAMINATION SENSORS | N/A | N/A CONTAMINATION SENSORS | N/A CONTAMINATION SENSORS | N/A | |||||
| Product | N/A CONTAMINATION SENSORS/CTU | N/A | N/A CONTAMINATION SENSORS/CTU | N/A CONTAMINATION SENSORS/CTU | N/A | |||||
|
|
||||||||||