Our Hytrax Fluid Sampling Systems offer Continuous measurement of particulate contamination and water contamination for low/no pressure systems. Online, real-time condition monitoring allows for total predictive maintenance.
| Items |
2213497 HY1220, HY-Trax® List Price QUOTE
|
2207075 HY1220P, HY-Trax® List Price QUOTE
|
2212017 HY1220AS-D, HY-Trax® List Price QUOTE
|
2204118 HY1220AS-DP, HY-Trax® List Price QUOTE
|
||||
| Description | N/A HY-Trax® sampling system Manual controller 24 VDC Power | N/A HY-Trax® sampling system Manual controller 115 VAC power | N/A HY-Trax® sampling system Manual controller with water sensor | N/A HY-Trax® sampling system Manual controller with water sensor 115 VAC power | ||||
| Short Description | N/A HY-Trax® sampling system Manual controller 24 VDC Power | N/A HY-Trax® sampling system Manual controller 115 VAC power | N/A HY-Trax® sampling system Manual controller with water sensor | N/A HY-Trax® sampling system Manual controller with water sensor 115 VAC power | ||||
| Type | N/A Contamination Sensor | |||||||
| Seal Material | N/A Viton | |||||||
| Analog Interfaces | N/A 4 to 20 mA | |||||||
| Electrical Connection | N/A M12 | |||||||
| Power Supply Voltage | N/A 24 VDC | N/A 115 VAC | N/A 24 VDC | N/A 115 VAC | ||||
| Digital Interfaces | N/A RS 485 | |||||||
| Fluids | N/A Mineral Oil Based Hydraulic Fluids | |||||||
| Fluid Temperature Range [Min] | N/A 0 ºC32 ºF | |||||||
| Fluid Temperature Range [Max] | N/A 70 ºC160 ºF | |||||||
| Operation Pressure [Max] (Sensor Only) | N/A 3.4 bar50 psi | |||||||
| Permissible Viscosity Range | N/A 350 cSt1600 SUS | |||||||
| IP Class | N/A IP40 | |||||||
| Features |
N/A
Our series of HY-TRAX® Fluid Sampling Systems are advanced solutions that allow the sampling, analysis, communication and presentation of fluid cleanliness data within a wide range of hydraulic and fluid applications. This high-tech piece of equipment measures the fluid contamination levels (ISO code), and with optional water sensor, the temperature and water concentration of the fluid. The HY-TRAX® provides maintenance managers with the visibility and vital information necessary to pro-actively schedule preventative maintenance on local and remote equipment. Our HY-TRAX® Systems come in two modes, a Manually Controlled System for a more hands on cleanliness experience, as well as our Telematics Communications System, which allows for wireless, remote visibility and tracking through an online dashboard. And, in 2017, we developed a solution for the incorporation of our HY-TRAX® retrofitted onto our popular offline filtration solutions, the MFS, MFD, KLS and KLD filter system solutions. HY-TRAX®: Manually Controlled Fluid Sampling System HY-TRAX®: Telematics Communications Module HY-TRAX®: Retrofit System for MFS, MFD, KLS and KLD HY-TRAX®: Telematics Communications Module (Only) |
|||||||
| Core Products | N/A | |||||||
| Division | N/A FILTER SYSTEMS | N/A | N/A | N/A | ||||
| Product Group Family | N/A PARTICLE COUNTERS | N/A | N/A | N/A | ||||
| Product | N/A CONTAMINATION SENSORS/CTU | N/A | N/A | N/A | ||||
|
|
||||||||