| Items |
7632742 N5DM002 Elements 2 micron List Price QUOTE
|
7615558 N5DM005 Elements 5 micron List Price QUOTE
|
7632741 N5DM010 Elements 10 Micron List Price QUOTE
|
7632739 N5DM020 Elements 20 Micron List Price QUOTE
|
7632743 N5AM002 Elements 2 micron with Water Removal List Price QUOTE
|
|||||
| Description | N/A OLF replacement elements 2 micron | N/A OLF replacement elements 5 micron | N/A OLF replacement elements 10 micron | N/A OLF replacement elements 20 micron | N/A OLF replacement elements 2 micron with water removal | |||||
| Type | N/A Offline Kidney Loop Filtration | |||||||||
| Style | N/A | |||||||||
| Seal Material | N/A | |||||||||
| Weight | N/A | |||||||||
| Size | N/A N5D | |||||||||
| Filter Material | N/A Diamicron | |||||||||
| Use With | N/A | |||||||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A | |||||||||
| Operating Temperature [Max] | N/A | |||||||||
| Efficiency | N/A | |||||||||
| Flow | N/A | |||||||||
| Filter Rating | N/A | |||||||||
| Beta Ratio | N/A | |||||||||
| Diameter | N/A | |||||||||
| Height | N/A | |||||||||
| Application | N/A | |||||||||
| Schedule | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||