Items |
![]() 3539235 N10DM002 ELEMENT List Price QUOTE
|
![]() 3539238 N10DM010 ELEMENT List Price QUOTE
|
![]() 3747224 N10FM-E090-PP1F List Price QUOTE
|
![]() 3510106 N10FM-P001-PES1F List Price QUOTE
|
![]() 3559783 N10FM-P001-PES1N List Price QUOTE
|
|||||
Description | N/A 2 micron DiMicron® Filter Element | N/A 10 micron DiMicron® Filter Element | N/A 90 Micron Flexmicron Economy Filter Element | N/A 1 Micron Flexmicron Premium Filter Element | N/A 1 Micron Flexmicron Premium Filter Element | |||||
Type | N/A Hydraulic Filter Element | |||||||||
Model Code | N/A N10DM002 ELEMENT | N/A N10DM010 ELEMENT | N/A N10FM-E090-PP1F | N/A N10FM-P001-PES1F | N/A N10FM-P001-PES1N | |||||
Filter Rating | N/A | |||||||||
Style | N/A Cartridge | |||||||||
Seal Material | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | N/A Nitrile Rubber (NBR) | |||||
Filter Material | N/A Microglass | |||||||||
Stat-Free | N/A No | |||||||||
Media Type | N/A DM=Dimicron® | N/A DM=Dimicron® | N/A FM=Flexmicron | N/A FM=Flexmicron | N/A FM=Flexmicron | |||||
Operating Temperature [Min] | N/A -30 ºC-22 ºF | N/A | N/A | N/A | N/A | |||||
Operating Temperature [Max] | N/A 100 ºC212 ºF | N/A | N/A | N/A | N/A | |||||
Absolute Filter Rating | N/A 2 µm | N/A 10 µm | N/A | N/A | N/A | |||||
BUn | N/A EA | |||||||||
Outside Diameter 1 | N/A 3.7 in94.5 mm | N/A 3.7 in94.5 mm | N/A 2.5 in63.5 mm | N/A 2.5 in64 mm | N/A 2.5 in64 mm | |||||
Length | N/A 20.5 in521 mm | N/A 20.5 in521 mm | N/A 11.3 in281.5 mm | N/A 11.3 in281.5 mm | N/A 11.3 in281.5 mm | |||||
Inside Diameter | N/A 48.1 mm1.894 in | N/A 48.1 mm1.894 in | N/A 45 mm1.772 in | N/A 45 mm1.772 in | N/A 45 mm1.772 in | |||||
Core Products | N/A | |||||||||
Division | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | |||||
Product Group Family | N/A OFFLINE FILTER ELEMENTS | N/A | N/A OFFLINE FILTER ELEMENTS | N/A OFFLINE FILTER ELEMENTS | N/A OFFLINE FILTER ELEMENTS | |||||
Product | N/A OFF-LINE ELEMENTS | N/A | N/A OFF-LINE ELEMENTS | N/A OFF-LINE ELEMENTS | N/A OFF-LINE ELEMENTS | |||||
|