Items |
![]() 1251590 N15DM002 ELEMENT List Price QUOTE
|
![]() 3252552 N15DM005 ELEMENT List Price QUOTE
|
![]() 3115180 N15DM010 ELEMENT List Price QUOTE
|
![]() 349576 N15DM020 ELEMENT List Price QUOTE
|
![]() 3048790 N15DM030 ELEMENT List Price QUOTE
|
|||||
Description | N/A 2 micron DiMicron® Filter Element | N/A 5 micron DiMicron® Filter Element | N/A 10 micron DiMicron® Filter Element | N/A 20 micron DiMicron® Filter Element | N/A 30 micron DiMicron® Filter Element | |||||
Type | N/A Replacement Element | |||||||||
Model Code | N/A N15DM002 FILTER ELEMENT | N/A N15DM005 | N/A N15DM010 | N/A N15DM020 FILTER ELEMENT | N/A N15DM030 | |||||
Filter Rating | N/A 2 µm | N/A 5 µm | N/A 10 µm | N/A 20 µm | N/A 30 µm | |||||
Style | N/A Cartridge | |||||||||
Seal | N/A Fluoroelastomer (FPM) | |||||||||
Filter Material | N/A Microglass | |||||||||
Use With | N/A Used in OLF Series & FAMH Series | |||||||||
Stat-Free | N/A No | |||||||||
Media Type | N/A DM=Dimicron | |||||||||
Absolute Filter Rating | N/A 2 µm | N/A 5 µm | N/A 10 µm | N/A 20 µm | N/A 30 µm | |||||
BUn | N/A EA | |||||||||
Outside Diameter 1 | N/A 9.8 in250 mm | |||||||||
Length | N/A 13.1 in332 mm | |||||||||
Inside Diameter | N/A 72.6 mm2.858 in | |||||||||
Core Products | N/A | |||||||||
Division | N/A FILTER SYSTEMS | |||||||||
Product Group Family | N/A OFFLINE FILTER ELEMENTS | |||||||||
Product | N/A OFF-LINE ELEMENTS | |||||||||
|